The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

DC/AC inverter for DIN rails

DC/AC inverters

The new DC/AC inverter in the QUINT POWER family converts direct current into alternating current. With this compact voltage transformer, we are supplying a solution for generating alternating current in DC applications for the first time.

Your advantages

  • Can be used worldwide with manual selection of the output AC voltage via signal terminal
  • Pure sine wave at the output
  • USB interface for connecting to an industrial PC, for example
  • Parallel connection for various applications
  • Space-saving with the compact design

Parallel connection with synchronized output

The inverter enables you to connect two devices in parallel. This increases the operational safety of your systems in the event of power supply failure (redundancy) or you can leverage the opportunity to increase performance. Output power can be doubled by using the inverter.
Communication between the two DC/AC inverters synchronizes the phase relation in both operating modes.

Parallel connection of QUINT DC/AC inverters

Parallel connection of QUINT DC/AC inverters

3-phase grid for drive application

To create a 3-phase grid, three inverters are connected in parallel. The three DC/AC inverters can communicate with each other, thereby synchronizing the 120° phase shift in real time. This enables three-phase drives to be operated as well.

3-phase grid with QUINT DC/AC inverters

3-phase grid with QUINT DC/AC inverters