QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/20 A, including mounted UTA 107 universal DIN rail adapter.
Buffer module
Configure your UPS system with a maintenance-free buffer module. Protect your application and bridge mains failures lasting up to several seconds. The buffer modules combine an electronic switch-over unit and maintenance-free, capacitor-based energy storage in the same housing. They are suitable for DIN rail mounting and save space thanks to their compact design.
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/40 A, including mounted UTA 107 universal DIN rail adapter.
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, decoupled input: 24 V DC, decoupled output: 24 V DC/40 A, with integrated SFB (Selective Fuse Breaking) Technology, including mounted UTA 107 universal DIN rail adapter
Your advantages
- Space savings due to the compact buffer module design
- Easy handling: maintenance-free due to electrolytic capacitors
- Soft start also enables use with power supplies in the low power range
QUINT BUFFER buffer module
QUINT BUFFER – compact buffer modules for failures lasting several seconds
The QUINT BUFFER buffer module bridges power failures within seconds and combines an electronic switch-over unit and energy storage in just one housing.
- Electrolytic capacitors
- Comprehensive signaling (LEDs and signal terminals)
- Wide temperature range: -40°C … +70°C
- Fixed and variable activation threshold: Auto mode optimized for QUINT POWER power supplies, manual configuration possible for additional applications