CHARX protect – surge protection for charging stations and home chargers

Surge protection for charging stations and home chargers

With CHARX protect, you can protect charging stations and electric cars against damage from surge voltage caused by lightning strikes or switching operations in the grid. We can provide you with various protective device types for a comprehensive protection concept to ensure that your charging infrastructure remains available at all times – at any time of the day or night, and in any weather.

Your advantages

  • Complete protection for your charging infrastructure thanks to the comprehensive product range
  • Uninterrupted continuation of the charging process with a protected power supply
  • Protection for the connected e-vehicle with a safe surge protection concept
Electric car and home charger in the carport during a thunderstorm

Charging without risk With our comprehensive protection concept

A charging station for electric vehicles is as complex as the vehicle itself: From the power supply and the charging controller to the cables for Ethernet communication, there are many sensitive components. They need to be protected to ensure a long service life and that the charging process is uninterrupted. A comprehensive protection concept therefore consists of three areas:

Feed-in protection: Type 2 protective devices and type 1+2 combined lightning current and surge arresters protect feed-in against dangerous surge voltages that may be caused by lightning strikes and switching operations in the grid.

Protection for 12 and 24 V devices: With type 3 surge arresters, you can ensure the long-term function of the numerous sensitive components with 12 or 24 V supply voltage.

Protection for communication: Components for communication are usually connected via Ethernet and should also be protected.

What happens to a home charger when lightning strikes?

Surge protection for the AC side

Protect the charging infrastructure and your vehicles against damage caused by lightning and surge voltages.

FLASHTRAB-MB
VALVETRAB-SPP
PLUGTRAB-PLT
FLASHTRAB-MB

VALVETRAB-SPP

PLUGTRAB-PLT

Application AC feed-in protection including lightning protection and end-device protection (type 1+2+3) AC feed-in protection (type 2) 24 V end device protection (type 3)
To the product To the product To the product

Surge protection for the DC side

When charging from the DC grid, protect the charging electronics and battery against transient overvoltages.

VALVETRAB-MB type 1/2
VALVETRAB-MB type 2
VALVETRAB-MB type 1/2

VALVETRAB-MB type 2

Application DC feed-in protection including lightning protection (type 1/2) DC feed-in protection (type 2)
To the product To the product

Surge protection for communication

Prevent damage and failures due to overvoltages at your communication interfaces.

PP-RJ
DATATRAB-LAN
DATATRAB-TELE
TERMITRAB complete
PP-RJ

DATATRAB-LAN

DATATRAB-TELE

TERMITRAB complete

Application Ethernet communications protection in the form of a patch panel Ethernet communications protection in the form of an intermediate plug SHDSL communications protection in the form of an intermediate plug Telecommunications protection (e.g., CAN)
To the product To the product To the product To the product

Your personal contact person

For all queries regarding our products and solutions

Customer service
Phoenix Contact GmbH & Co. KG
+49 5235-300
I will be happy to advise you on your charging infrastructure project.