Patch panel, RJ45 jack on screw terminal blocks, CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief, shield current monitoring, surge protection
Surge protection for charging stations and home chargers
With CHARX protect, you can protect charging stations and electric cars against damage from surge voltage caused by lightning strikes or switching operations in the grid. We can provide you with various protective device types for a comprehensive protection concept to ensure that your charging infrastructure remains available at all times – at any time of the day or night, and in any weather.
Surge protective device, acc. to type 2/class II, for grounded, unipolar DC supply systems up to 1100 V DC, for DIN rail mounting, with remote indication contact.
Compact, non-pluggable lightning current/surge arrester free of leakage current based on wear-free carbon spark gap technology for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), suitable for use in the unmetered area, discharge capacity of up to 50 kA for lightning protection levels III and IV, with remote signaling.
Surge protective device, acc. to type 2/class II, for grounded, unipolar DC supply systems up to 800 V DC, for DIN rail mounting, with remote indication contact.
CHARX protect basic: Replacement plug for surge protective devices from the VALVETRAB EV-T2 product range for the L-N path.
CHARX protect advanced: Replacement plug for surge protective devices from the VALVETRAB EV-T1/T2 product range for the N-PE path.
CHARX protect advanced: Replacement plug for surge protective devices from the VALVETRAB EV-T1/T2 product range for the L-N path.
CHARX protect advanced: Plug-in lightning surge/surge protective device, in accordance with Type 1/2 / Class I/II, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with remote indication contact. Specifically designed for use in e-mobility.
CHARX protect advanced: Plug-in lightning surge/surge protective device, in accordance with Type 1/2 / Class I/II, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE). Specifically designed for use in e-mobility.
CHARX protect basic: Plug-in surge protective device, in accordance with Type 2/Class II, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with remote indication contact. Specifically designed for use in e-mobility.
Your advantages
- Complete protection for your charging infrastructure thanks to the comprehensive product range
- Uninterrupted continuation of the charging process with a protected power supply
- Protection for the connected e-vehicle with a safe surge protection concept
Charging without risk With our comprehensive protection concept
A charging station for electric vehicles is as complex as the vehicle itself: From the power supply and the charging controller to the cables for Ethernet communication, there are many sensitive components. They need to be protected to ensure a long service life and that the charging process is uninterrupted. A comprehensive protection concept therefore consists of three areas:
Feed-in protection: Type 2 protective devices and type 1+2 combined lightning current and surge arresters protect feed-in against dangerous surge voltages that may be caused by lightning strikes and switching operations in the grid.
Protection for 12 and 24 V devices: With type 3 surge arresters, you can ensure the long-term function of the numerous sensitive components with 12 or 24 V supply voltage.
Protection for communication: Components for communication are usually connected via Ethernet and should also be protected.
What happens to a home charger when lightning strikes?
Surge protection for the AC side
Protect the charging infrastructure and your vehicles against damage caused by lightning and surge voltages.
|
|
|
|
|
|---|---|---|---|
| FLASHTRAB-MB | VALVETRAB-SPP | PLUGTRAB-PLT | |
| Application | AC feed-in protection including lightning protection and end-device protection (type 1+2+3) | AC feed-in protection (type 2) | 24 V end device protection (type 3) |
| To the product | To the product | To the product |
Surge protection for the DC side
When charging from the DC grid, protect the charging electronics and battery against transient overvoltages.
|
|
|
|
|---|---|---|
| VALVETRAB-MB type 1/2 | VALVETRAB-MB type 2 | |
| Application | DC feed-in protection including lightning protection (type 1/2) | DC feed-in protection (type 2) |
| To the product | To the product |
Surge protection for communication
Prevent damage and failures due to overvoltages at your communication interfaces.
|
|
|
|
|
|
|---|---|---|---|---|
| PP-RJ | DATATRAB-LAN | DATATRAB-TELE | TERMITRAB complete | |
| Application | Ethernet communications protection in the form of a patch panel | Ethernet communications protection in the form of an intermediate plug | SHDSL communications protection in the form of an intermediate plug | Telecommunications protection (e.g., CAN) |
| To the product | To the product | To the product | To the product |