With the growing number of electric vehicles, the demand for charging options is increasing. Parking lots and parking garages are therefore increasingly being equipped with charging stations. The planners, constructors, and operators of such charging parks are faced with the challenge of ensuring the optimum charging power for each charging point with the limited on-site grid connection. At the same time, a high degree of availability and safety must be ensured, taking other loads and generators into consideration. CHARX manage allows you to overcome this challenge. Manage up to 50 charging points and optimize their operation.
CHARX manage, Software license upgrade for running the EV Charging Suite, Local load management, user authorization, and connection to back-end systems for charging spaces, Load and charging management, supported back-end protocols: OCPP, supported charging controllers: EVCC Advanced AC charging controller (Order No. 2902802)