CHARX connect – AC charging cables with NACS, type 1, type 2, and GB/T charging connectors for electric cars, charging stations, and home chargers

AC charging cables for electric vehicles, charging stations, and home chargers

The CHARX connect mode 3 charging cables are suitable for the AC charging of electric vehicles from all manufacturers and are available with NACS, type 1, type 2, and GB/T charging connectors in different performance classes. In addition to cables for fixed installation on charging stations or home chargers, we also provide mobile type 2 charging cables that can be stored in the electric car.

Go to Product Detail Page for item 1720971
CHARX ET2CP-3AC32-7,0MES00P - AC charging cable
CHARX ET2CP-3AC32-7,0MES00P - AC charging cable
1720971

CHARX connect eco, Type 2, Mobile AC charging cable, 32 A permanent, 480 V AC, with vehicle charging connector and infrastructure charging plug, cable: 7 m, black, straight, with protective cap, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC), The protective cap included in the scope of delivery is plugged onto the vehicle charging connector for which protection is required by standard.

Go to Product Detail Page for item 1818066
CHARX ET2CP-3AC20-8,0MES00P - AC charging cable
CHARX ET2CP-3AC20-8,0MES00P - AC charging cable
1818066

CHARX connect eco, Type 2, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, cable: 8 m, black, straight, with protective cap, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC), The protective cap included in the scope of delivery is plugged onto the vehicle charging connector for which protection is required by standard.

Your advantages

  • Broad product range for NACS, type 1, type 2, and GB/T
  • High standard of quality, robust design, and convenient handling
  • Special contact coating for maximum corrosion protection
  • Longitudinal water tightness for safe outdoor use
  • Available on request with your logo and custom cable assembly
  • Developed and produced in accordance with the IATF 16949 automotive standard

Putting the robust AC charging cable to the test in everyday use

Comparison of our product families Decide which AC charging cable is better suited to your requirements

CHARX connect eco
CHARX connect comfort
CHARX connect eco

With a focus on economy and sustainability

CHARX connect comfort

For the highest standards in design and ergonomics

Design features
Design Functional, robust design Triple award-winning design with ergonomically shaped handle for comfortable handling
Surface feel Textured standard plastic surface for a solid grip Material mix for optimized active surfaces and pronounced soft-touch zone for perfect grip
Visual appearance Uniform black for discreet integration Premium look with two-tone design and material contrasts for intuitive operation
Proportions and weight Compact connector and reduced conductor cross-sections for lighter, more flexible cables Generous design and higher conductor cross-sections as a power reserve in continuous commercial use
Variety and individuality
Available charging standards NACS, type 2 Type 1, type 2, GB/T
Available charging cable colors Black (others available on request) Black, gray, yellow, red (others available on request)
Available charging connector colors Black (others available on request) Black, black-gray (others available on request)
Branding and assembly on request
Quality and safety
Developed and produced in accordance with IATF 16949
Cable in accordance with IEC 62893 / UL-certified
Specially coated power and signal contacts
Longitudinal water tightness
View product list View product list

CHARX connect comfort The premium AC charging cable for the highest demands on design and ergonomics

Person charging their electric car at an EV charger using a type 2 charging cable
Stephan Gahlow and Ralf Bungenstock holding the certificate for the German Design Award 2019
CHARX connect comfort AC charging connector being used outdoors in the rain
CHARX connect comfort: AC charging cables with type 1, type 2, and GB/T connectors
Person charging their electric car at an EV charger using a type 2 charging cable

  • Ergonomic design: The optimized handle geometry and soft-touch zones ensure safe handling – even in the rain and when wearing gloves.
  • Feel and material quality: High-quality surfaces and textured knitted surfaces provide stability and a pleasant feel in the hand.
  • Visual elegance: Clear lines, harmonious proportions, and elegant color contrasts make the plug an eye-catcher in any charging situation.

Stephan Gahlow and Ralf Bungenstock holding the certificate for the German Design Award 2019

  • Triple award-winning: CHARX connect comfort was awarded the German Design Award 2019, the iF Design Award 2019, and the Good Design Award 2021.
  • Ergonomics, aesthetics, and quality unified: During product development with the renowned graduate industrial designer Stephan Gahlow, the focus was on an ergonomic and attractive design, a modern and aesthetic design language, and high-quality materials.

CHARX connect comfort AC charging connector being used outdoors in the rain

  • Automotive quality: Manufactured to the high standards of the automotive industry (IATF 16949), the AC charging cables are particularly robust and durable.
  • Clever sealing concept: The longitudinal water tightness protects all live parts against moisture, for safe outdoor use.
  • Special contact coating: Power and signal contacts are additionally coated over and above the standard silver plating – for efficient power transmission, optimum corrosion protection, and an extra-long service life.

CHARX connect comfort: AC charging cables with type 1, type 2, and GB/T connectors

The CHARX connect comfort family covers the following charging standards and performance classes:

  • Type 1
    • 15 A / 240 V (1-ph) / 2.1 mm²
    • 20 A / 240 V (1-ph) / 2.5 mm²
    • 32 A / 240 V (1-ph) / 6.0 mm²
    • 30 A / 200 V (1-ph) / 6.0 mm² (PSE)
    • 40 A / 240 V (1-ph) / 10 AWG
    • 48 A / 240 V (1-ph) / 12 AWG
    • 50 A / 240 V (1-ph) / 10 AWG
    • 80 A / 240 V (1-ph) / 6 AWG
  • Type 2
    • 20 A / 230 V (1-ph) / 1.5 mm²
    • 20 A / 230 V (1-ph) / 2.5 mm²
    • 20 A / 400 V (3-ph) / 1.5 mm²
    • 20 A / 400 V (3-ph) / 2.5 mm²
    • 32 A / 230 V (1-ph) / 4.0 mm²
    • 32 A / 230 V (1-ph) / 6.0 mm²
    • 32 A / 400 V (3-ph) / 4.0 mm²
    • 32 A / 400 V (3-ph) / 6.0 mm²
  • GB/T
    • 16 A / 220 V (1-ph) / 2.5 mm²
    • 16 A / 380 V (3-ph) / 2.5 mm²
    • 32 A / 220 V (1-ph) / 6.0 mm²
    • 32 A / 380 V (3-ph) / 6.0 mm²

3D view

Experience now in 3D

Take a look at the type 1 charging connector of the CHARX connect comfort family in precise detail. The product can be viewed from any angle using free zoom and rotate functions.

CHARX connect eco The AC charging cable with a focus on economy and sustainability

Electric car being charged with CHARX connect eco AC charging cable
Electric car being charged with CHARX connect eco AC charging cable
Person retrieving a CHARX connect eco AC charging cable from the trunk of an electric car
CHARX connect eco: AC charging cables with NACS and type 2 connectors
Electric car being charged with CHARX connect eco AC charging cable

CHARX connect eco focuses on the essentials: the safe charging of electric vehicles. Reduced use of materials makes the AC charging cables not only more sustainable, but also cheaper – without compromising on performance and with the proven Phoenix Contact level of quality. Developed and produced according to the high process and quality requirements of the automotive industry in accordance with IATF 16949 and with our special contact coating for added efficiency, corrosion protection, and increased service life.

Electric car being charged with CHARX connect eco AC charging cable

The streamlined design, reduced use of materials, and sustainable packaging save valuable resources – while at the same time meeting all normative and legal requirements. Our innovative longitudinal water tightness protects all live parts from moisture even if the housing is damaged, and does not require full encapsulation. The result: Maximum safety and at the same time the possibility of recycling the charging connector into its original materials at the end of its life cycle. For e-mobility that is truly sustainable.

Person retrieving a CHARX connect eco AC charging cable from the trunk of an electric car

Whether for daily charging at home, at the office, or on the go: With optimized conductor cross-sections, CHARX connect eco features slimmer, more flexible cables and significantly greater mobility. The more compact, lighter charging connector with its solid feel makes handling even easier. This means that the mobile type 2 charging cables can be effortlessly connected to the vehicle and EV charging station and easily stowed away in the trunk.

CHARX connect eco: AC charging cables with NACS and type 2 connectors

The CHARX connect eco family covers the following charging standards and performance classes:

  • NACS
    • 50 A / 240/277 V (1-ph) / 10 AWG
    • 80 A / 240/277 V (1-ph) / 6 AWG
  • Type 2
    • 20 A / 230 V (1-ph) / 1.5 mm²
    • 20 A / 400 V (3-ph) / 1.5 mm²
    • 32 A / 230 V (1-ph) / 4.0 mm²
    • 32 A / 400 V (3-ph) / 4.0 mm²

3D view

Experience now in 3D

Take a look at the type 2 charging cable from the CHARX connect eco family in precise detail. The product can be viewed from any angle using free zoom and rotate functions.

Sustainability meets quality Clever savings without compromise with CHARX connect eco

Interactive image map: CHARX connect eco advantages
Less material and lower weight
14% less plastic* in the connector and 33% less copper* in the cable help to conserve the environment and resources. A 30% lighter connector and a 16% narrower cable* simplify handling. Our proven material and workmanship quality guarantees unrestricted safety and reliability. * Comparison of CHARX connect eco with CHARX connect comfort, each type 2, 7.5 m cable, 32 A, three-phase.
Reduced carbon footprint
8% less carbon emissions* over the entire product lifecycle in accordance with the PEF method (Product Environmental Footprint). Short transport routes to the end customer help us to reduce carbon emissions. This is why we manufacture type 2 charging cables for the European market in Europe. * Comparison of CHARX connect eco with CHARX connect comfort, each type 2, 7.5 m cable, 32 A, three-phase.
Sustainable packaging
When packaging the type 2 charging cables, we consciously do without vacuum bags and thus reduce the use of plastic. The cardboard boxes used are produced via a responsible forestry management system with an FSC mix certificate.
Recyclable design
Our charging connectors are equipped with a longitudinal waterproof concept so that we can do without fully molded or insulating potting. This results in less waste. All individual parts and materials can be disposed of separately, returned to the cycle, and used to manufacture new products.

FAQs Frequently asked questions about CHARX connect eco

Frequently asked questions and answers about the CHARX connect eco AC charging cables
Frequently asked questions and answers about the CHARX connect eco AC charging cables
Frequently asked questions and answers about the CHARX connect eco AC charging cables
Frequently asked questions and answers about the CHARX connect eco AC charging cables

The “eco” suffix stands for “economic” and “ecological” at the same time, yet in no way implies any compromises in terms of workmanship, quality, or safety. The design of the charging connector and cable is functionally well thought-out and reduced to the essentials, thus saving material. We are passing these savings on to our customers through attractive pricing. The quality of the materials and workmanship of the AC charging cable is of the high standard expected from Phoenix Contact. All basic, normative, and legal requirements for safety and functionality are met fully met. CHARX connect eco is therefore particularly suitable for private and semi-professional use.

Frequently asked questions and answers about the CHARX connect eco AC charging cables

The CHARX connect eco AC charging cables from Phoenix Contact meet all relevant standards and legal requirements for safe charging in accordance with IEC 61851, the international standard for wired charging devices. They also comply with the international connector standard IEC 62196 for mechanical compatibility, the SAE J3400 standard for the North American market and the EU RoHS and REACH directives for material and environmental safety. The CE manufacturer's mark confirms conformity with European safety regulations and CB certification by an accredited test laboratory guarantees worldwide recognition. This ensures a high level of safety, quality, and sustainability.

Frequently asked questions and answers about the CHARX connect eco AC charging cables

The reduced conductor cross-section of CHARX connect eco AC charging cables has been selected such that it reliably meets all requirements of the international standard IEC 62196. This international standard specifies, among other things, tests for temperature rise under load and the mechanical stability of the charging cable and plug under realistic conditions. This ensures that the charging cable remains safe and efficient even in continuous use and that the risk of overheating can be ruled out as long as the product is used in accordance with its specification.

CHARX connect eco AC charging connector and matching transport bag with individual customer logo

Charging connector and bag with your logo For a strong brand presence

As a charging infrastructure operator (CPO) or automobile manufacturer, do you attach particular importance to consistent branding and appearance? We are happy to manufacture our charging connectors with your individual brand logo on request:

  • Logo firmly embossed
  • Logo as a UV- and weather-resistant plastic label

Especially for automobile manufacturers, the branding can be completed by prominently displaying the logo on our black transport bag for mobile type 2 charging cables - for a strong brand image, even in the trunk.

Customer-specific assembly of an AC charging cable

Assembly of the charging cable Suitable for your installation requirements

Our stationary AC charging cables are available from stock with an open, unassembled cable end in any of the available standard lengths. On request, we can provide you with a wide range of assemblies in accordance with your assembly requirements:

  • Tailored cable lengths, stripping lengths, and step cuts
  • Conductor ends crimped with ferrules or cable ring lugs
  • Compacting the conductor ends using ultrasonic welding technology

Our portfolio includes metric and AWG cables in various lengths and conductor cross-sections as well as in straight and spiraled versions. If your preferred combination is not available, then we can also design and manufacture a customer-specific item for you.

Person charging electric car with CHARX connect eco AC charging cable

Are you a private electric car driver? Find the most suitable type 2 charging cable via Google

Are you looking for a high-quality, robust type 2 charging cable for your electric car that fits well in your hand? As a private individual, you can easily obtain our charging cables from numerous popular online stores.

Your personal contact person

For all queries regarding our products and solutions

Customer service
Phoenix Contact GmbH & Co. KG
+49 5235-300
I will be happy to advise you on your charging infrastructure project.