Available with NACS connector for North America and type 2 connector for Europe CHARX connect eco product overview NACS stationary Type 2 stationary Type 2 mobile Transport bag Cable length Degree of protection with protective cap Degree of protection when plugged in Degree of touch protection Certifications/standards Perfor- mance classes 50 A (10 AWG), 500 V (1-ph) 50 A (10 AWG), 500 V (1-ph), NTC 80 A (6 AWG), 500 V (1-ph) 80 A (6 AWG), 500 V (1-ph), NTC 20 A (1.5 mm²), 250 V (1-ph) 20 A (1.5 mm²), 480 V (3-ph) 32 A (4.0 mm²), 250 V (1-ph) 32 A (4.0 mm²), 480 V (3-ph) 25 ft* - IP67 IPXXB 5 m* IP54** IP44 IPXXB UL 2251, SAE J3400, IATF 16949, CB IEC 62196-2, IATF 16949, CB 1661611 1661612 1661614 1661615 1285683 1285641 1285691 1285633 1285694 1285624 1285688 1285622 * Standard cable length. Other length versions on our website or on request. ** Only applies to vehicle connectors, as IEC 62196-2 does not require a protective cap for infrastructure charging plugs. With CHARX logo 1371733 Without logo 1371732 With customer logo on request Frequently asked questions and our answers More information online How does CHARX connect eco differ from other AC charging cables? The “eco” suffix stands for “economic” and “ecological” at the same time, yet in no way implies any compromises in terms of workmanship, quality, or safety. The design of the connector and cable is functionally well thought-out and reduced to the essentials, thus saving material. We are passing on these savings on to our customers through attractive pricing. The quality of the materials and workmanship is of the high standard expected from Phoenix Contact. All basic, normative, and legal requirements for safety and functionality are fully met. CHARX connect eco is therefore particularly suitable for private and semi- professional use. Which standards and certifications are met? CHARX connect eco meets all the relevant standards and legal requirements for safe charging in accordance with IEC 61851. These include the international IEC 62196 and SAE J3400 standards, the EU RoHS and REACH directives, as well as the CE Marking and CB certification by an accredited test laboratory. How is overheating avoided? The reduced conductor cross-section of CHARX connect eco has been selected such that it reliably meets all requirements of the international standard IEC 62196. This ensures that the charging cable remains safe and efficient even with continuous use, without any risk of overheating, as long as it is used in accordance with the product specification. The QR code takes you to the CHARX connect eco product list on our website. Here, you can conveniently filter our portfolio, compare product versions with each other, view all technical data and drawings, download CAD data, and order directly if you wish. Phoenix Contact 3