The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Industrial networking and security in energy applications

Use the products from the COMPLETE line system to realize a high-performance and secure communication infrastructure within your energy application. Security routers protect your automation solutions against external attacks. The Ethernet infrastructure components guarantee reliable communication.

Creation of solutions for secure communication in energy applications

Creation of solutions for secure communication in energy applications
Cellular communication
Connect your application to the central control room for remote access. If a fixed-wire communication system is not available for this purpose, then wireless cellular communication with the TC Router is the ideal solution.
Find out more
Cellular communication
Surge protection
In addition to secure communication, protecting the communication network against physical damage caused by overvoltages provides additional safety. The DT-LAN surge protective devices prevent damage to your Ethernet devices.
Find out more
Surge protection
DSL communication
You can access the control room reliably via fixed-line or fiberglass-based connections, even if it is further away. The TC Extender modem is ideal for a secure and direct connection via DSL.
Find out more
DSL communication
Secure communication
The use of the Internet in the energy industry requires special protection against hackers and outside intruders. mGuard Security Routers provide you with the necessary VPN and firewall technology to protect your local network against threats from the Internet and to ensure secure communication.
Find out more
Secure communication
Switches
Switches are the central connection point to all Energy Automation devices for reliable communication within the local application. Managed Switches are particularly well-suited for the requirements of these applications. They also meet the requirements of the increasingly stringent IEC 61850 standard.
Find out more
Switches
Communication infrastructure
For integrating further devices into the local communication network, Phoenix Contact provides versatile media converters, patch cables, and splice boxes as a part of the comprehensive solution for every application.
Find out more
Communication infrastructure

Interview: Secure communication in energy applications

Interview: Secure communication in energy applications
Secure communication in energy applications YouTube