Bringing together different requirements, standards, and settings
Data are generated and collected in OT and IT. Based on historical development, however, data exchange is only possible to a limited extent due to the different communication protocols and technologies, and is also very time-consuming and cost-intensive. Driven by a change in technology, a steadily growing number of devices are being added within production.
To connect the two environments, a bridge is needed that does not force them to change. All OT and IT devices and systems must be able to communicate and exchange data with each other. This requires limitless and comprehensive data handling at all times. To meet the requirements of the Digital Factory, flexible adaptability to changing conditions should be made possible.
The solution
With our IIoT Framework, we combine limitless connectivity with maximum independence through open architecture.
Your advantages
Maximum freedom and vendor-independent action with open interfaces and the possibility to create your own connectors.
The best possible performance and future sustainability with an easily interchangeable PLCnext hardware platform.
A cost-effective solution for connecting the OT and IT through ready-to-use connectors and a configuration guide for new connectors.
The ability to make data available as well as readable for any OT and IT system and device.
We will be happy to support you on the path to an efficient, sustainable, and safe factory.
What is the difference between OT and IT?
IT is short for information technology and includes the availability and control of data and its hardware and software. It focuses on the confidentiality and integrity of data.
The operational technology, OT, is the hardware and software that controls and monitors production and its processes. It is characterized by long product life cycles, a diversified device and manufacturer landscape, different communication protocols, and strict environmental regulations. Here, sensors and actuators connected to a PLC keep track of every action within the infrastructure. Modern wireless technologies such as Bluetooth 5.0 or WLAN enable reliable wireless communication. The focus is on the safety of personnel and the maximum reliability and effectiveness in the production process.
The Industrial Internet of Things (IIoT) encompasses the complete monitoring and control of processes in the Digital Factory. Regardless of the industry in which the IIoT is used, the IIoT follows the latest technologies. The IIoT thus covers the requirements for digitalized production.