News Keep up-to-date with the latest news about our products and technologies, our company, our strategic business development, and our sustainable commitment. You can download press information and image material conveniently in the download area.

  • Filters:
  • Applied Filters (1):
CHARX control modular with software release 1.9.0 and new app for commissioning AC charging infrastructure

CHARX control modular AC charging controller: software release 1.9.0 and new cellphone app

Phoenix Contact is extending the range of functions of its CHARX control modular AC charging controllers: With automated authentication in accordance with ISO 15118-2 (plug-and-charge) and guided initial configuration via app, the controllers support additional features for the standard-compliant operation of AC charging infrastructure.

A world first in High Power Charging: Vehicle charging inlet with integrated charging controller

A world first in High Power Charging: Phoenix Contact integrates the charging controller directly into a CCS charging inlet for the first time

The CHARX connect advanced CCS charging inlet from Phoenix Contact sets a new standard for charging heavy electric vehicles – with integrated controller, detachable HV cables, reduced integration effort, and a high degree of future-proofing.

HPC charging cables for North America: NACS DC and CCS type 1 for fast charging up to 500 kW

New HPC charging cables for North America: Phoenix Contact expands portfolio with NACS and CCS type 1 for fast charging up to 500 kW

Phoenix Contact presents an expanded DC fast charging portfolio for the North American market, offering new NACS and CCS type 1 charging cables, standard-compliant safety, a robust ergonomic design, and a clear vision for the future.

Protective cover for CHARX connect universal CCS charging inlets mounted on an electric utility vehicle charging inlet, with optional LED status display and function button

Protective covers for CCS charging inlets – optimum protection with smart features

With maximum protection and simple operation, they set new standards for the everyday usability of electric utility vehicles: the new protective covers for CHARX connect universal CCS charging inlets from Phoenix Contact.

Software update 1.8 for CHARX control modular AC charging controllers

Software update for AC charging controllers: CHARX control modular now with comprehensive cybersecurity functions

The CHARX control modular AC charging controller from Phoenix Contact is the centerpiece of intelligent and future-proof charging infrastructure. With the new software release 1.8, it not only meets the current requirements of the RED Directive, but is also well prepared for the upcoming Cyber Resilience Act (CRA).

CHARX connect modular type 2 charging sockets

Modular AC charging sockets with a reduced installation depth – for flexible and space-saving mounting

The CHARX connect modular type 2 charging sockets from Phoenix Contact are now available with a reduced installation depth: With the third generation, the company is launching an optimized solution for flexible and space-saving integration into charging infrastructure solutions.

CHARX control AC charging controllers

Function extensions for AC charging controllers: New calibration law concept simplifies certification via software update

The CHARX control modular AC charging controllers from Phoenix Contact are the centerpiece of an intelligent and sustainable charging infrastructure for mode 3 electric vehicle charging.

Individually assembled CHARX connect universal CCS charging inlets

CCS charging inlets with assembled cable set: the ready-to-install solution for electric vehicles

The CHARX connect universal CCS charging inlets for universal use from Phoenix Contact function as a High Power Charging interface with charging powers of up to 700 kW, significantly reducing charging times for electric vehicles and mobile machinery. The CCS type 2 charging inlets with assembled cable set are now available as a ready-to-install solution for electric vehicles for the first time.

CHARX connect professional cooled CCS charging cables for charging powers of up to 1,000 kW

CCS megawatt charging cables for up to 1,000 kW – High Power Charging reinvented

The second generation of the liquid-cooled CHARX connect professional HPC charging connectors from Phoenix Contact transmits up to 1 MW in boost mode. With this charging power, not only are electric vehicles charged in just a few minutes, but also utility vehicles with large batteries can be quickly ready for use again.

CHARX control modular

Function extensions for AC charging controllers: WLAN capability and other features

The CHARX control modular AC charging controllers from Phoenix Contact are the centerpiece of an intelligent and sustainable charging infrastructure for mode 3 electric vehicle charging. Software release 1.7.0 gives the scalable portfolio an extended range of functions through WLAN capability and other features for increased installation and maintenance convenience as well as more security.

CHARX control vehicle handles high-level communication (TCP/IP) via Powerline (PLC) between the DC charging station and the electric vehicle

Vehicle charging controllers as an interface solution between the DC charging station and the electric vehicle

The independent vehicle charging controller CHARX control vehicle from Phoenix Contact enables DC charging via CCS charging inlets for electric vehicles and utility vehicles.

NACS charging cables for AC charging with up to 80 A

NACS is coming and Phoenix Contact is ready: AC charging cables for 50 A and 80 A available from the end of 2024

As a specialist in e-mobility charging technology, Phoenix Contact will be offering the first SAE-compliant and UL-certified NACS charging cables for AC currents up to 80 A at the end of the year.

Compact CCS type 1 charging cables for charging powers up to 125 kW

Compact CCS type 1 charging cables – the ideal charging solution up to 125 kW

The DC charging cables in the CHARX connect compact family from Phoenix Contact have been extended to include the new 125 kW performance class.

New generation type 2 DC charging cable

Type 2 CCS charging cables in the new housing design – robust, easy to maintain, and well-thought-out

The new generation of the proven CHARX connect standard CCS charging connectors from Phoenix Contact is suitable for setting up DC charging stations and covers the medium power range from 150 to 250 kW (150 to 250 A/1,000 V). In the new housing design, the product family offers many improvements in terms of robustness, safety, billing, and maintenance.

RFID reader for AC charging controllers

RFID reader for AC charging controllers with LED indicator and buzzer

The new RFID reader with configurable LED indicator and buzzer from Phoenix Contact is used in conjunction with the CHARX control modular charging controllers and is suitable for mounting in home chargers and charging stations.

Type 1 and type 2 CCS vehicle charging inlets for permanent charging with 375 kW

Universal CCS charging inlets – charging now possible with a permanent 375 kW

The CHARX connect universal CCS vehicle charging inlets from Phoenix Contact now also enable High Power Charging with a permanent 375 kW.

Uncooled CHARX connect standard GB/T DC charging cables

Uncooled GB/T DC charging cables with CE certification for permanent charging with up to 250 kW

With the new CHARX connect standard generation of GB/T DC charging cables, Phoenix Contact offers a CE-certified charging cable in accordance with the latest Chinese GB/T standard 20234 for the global e-mobility market and corresponding applications.

Foundation stone being laid for the new e-mobility facility in Lishui, China

Phoenix Contact E-Mobility continues to expand in China

Phoenix Contact is expanding its e-mobility production capacities with a new facility in Lishui, China. Following on from the Chinese headquarters and another production site in Nanjing, this is the Phoenix Contact Group’s third plant in China.

CHARX power distribute AC distribution module for 19" charging stations

Convenient AC distribution module for 19" charging stations

CHARX power distribute, the new distribution module from Phoenix Contact, supplies all of the components in a 19" charging station. The incoming AC mains voltage can be distributed to up to five power modules. It also supplies power to the control module. Integrated protective functions ensure the maximum safety of downstream modules and cables.

Space-saving 650 kW DC energy meters for tamper-proof power measurement up to 650 kW

Space-saving EMpro DC energy meters for tamper-proof measurement and precise billing

The new compact EMpro DC energy meter from Phoenix Contact enables the space-saving, precise, and tamper-proof direct measurement of currents and voltages of up to 650 A/1,000 V DC.

The intelligent power control module for 19" charging stations

The all-rounder in 19-inch format: CHARX control integrated DC charging controller for fast charging stations

The CHARX control integrated DC charging controller from Phoenix Contact combines all functions for controlling and monitoring a 19" charging station in one device.