The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Flexible and energy-efficient motor control In the field of machine building, you can control motors flexibly and efficiently with the CONTACTRON Speed Starter. We will show you an application in the field of food and beverages here. You will discover what passion and innovation mean in practice. Our mission is to work with the customer to find a suitable solution for simple motor control. We are here for you – don’t hesitate to contact us.

Innovantia production hall
Innovantia® Fabricación company logo

Innovantia customer profile

Innovantia® Fabricación is a provider of automation solutions. The company mainly sells, integrates, and manufactures automated lines for egg production in the agricultural sector. Furthermore, Innovantia® Fabricación provides various machines for ceramics production for the construction sector.

Trust in innovation and partnership – the speed starter as a problem solver for the customer

The speed starter is simple, reliable, safe, and extremely space-saving. It takes very little time to install and start up.

Ismael Huete Picazo, CEO
Ismael Huete Picazo – Innovantia, Spain, CEO
Shoulder view into the control cabinet with a row of CONTACTRON Speed Starters

Control cabinet building: View into the control cabinet with a row of CONTACTRON Speed Starters

Simple operating concept – efficiency in tight spaces

Frequency converters are often used in applications that involve running at a variable speed or where motor ramp up and ramp down must be controlled, for example. The CONTACTRON Speed Starter combines the advantages of a compact motor starter with the essential features of a frequency converter for a wide range of applications:

  • Easy and intuitive operation via display, knob, and operating buttons. No time-consuming parameterization required.
  • Space savings in the control cabinet due to the compact design with an overall width starting at just 35 mm.
  • Economical component management by focusing on the essential functions for many drive technology applications
CONTACTRON Speed Starter built into a control cabinet in a bottling plant

Use of the CONTACTRON Speed Starter in the control cabinet

Easy motor control for a wide range of applications

The CONTACTRON Speed Starter helps you to easily and economically implement control tasks for motors, especially in intralogistics and conveying technology, in areas such as machine building, the automotive industry, or the food industry.

CONTACTRON Speed Starters with STO safety function in the control cabinet

CONTACTRON Speed Starters with STO safety function in the control cabinet

Safety first – Safe Torque Off function

The integrated safety function enables use in safety-related emergency stop applications without any additional contactor circuits. Safe Torque Off (STO) ensures that the motor is no longer supplied with energy to rotate. This means that torque can no longer be generated once this function has been triggered.

Do you want to maximize the efficiency and safety of your system?
By immediately switching off the torque of motors, the STO function enables fast and safe intervention in case of emergencies or unforeseen events in your system. This not only minimizes downtime, but also prevents potential accidents and injuries and creates a safe working environment.

Personal contact
We would be happy to visit you!

If you would like to learn more about the CONTACTRON Speed Starter, simply contact our experts.

Contact us
Our CONTACTRON Speed Starter experts in conversation at a control cabinet mounting panel