SACC-CI-M12MSD-4CON-L90 SH SCO - Contact carrier
1436673

Contact carrier, Ethernet/PROFINET CAT5 (100 Mbps), 4-position, Pin, angled, M12, D-coding, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in