Time relays for simple time control applications

Time relays

ETD time relays are particularly suitable for controlling simple time sequences. The 6 mm time relays with just one adjustable time and one fixed function are particularly space saving. Use the compact time relays in installation housing for building installation and the series production of machines and systems. Our multifunctional relays offer selectable time ranges and functions.

Go to Product Detail Page for item 1103355
MACX-TR-2T-MUL-PT - Timer relay
MACX-TR-2T-MUL-PT - Timer relay
1103355

Multifunctional time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 14 functions, 2 adjustable times, time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, pluggable connection.

Go to Product Detail Page for item 1096429
MACX-TR-1T-MUL - Timer relay
MACX-TR-1T-MUL - Timer relay
1096429

Multifunctional time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 13 functions, 1 adjustable time, in addition to Ip and Ii functions. Time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, screw connection.

Go to Product Detail Page for item 1103345
MACX-TR-2T-MUL - Timer relay
MACX-TR-2T-MUL - Timer relay
1103345

Multifunctional time relay, 24 V AC/DC … 240 V AC/DC wide-range supply, with 14 functions, 2 adjustable times, adjustable time range (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, screw connection

Go to Product Detail Page for item 1096431
MACX-TR-1T-MUL-PT - Timer relay
MACX-TR-1T-MUL-PT - Timer relay
1096431

Multifunctional time relay, 24 V AC/DC … 240 V AC/DC wide-range supply, with 13 functions, 1 adjustable time, in addition to Ip and Ii functions. Time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, plug-in connection.

Smart and versatile: MACX-TR multifunctional timer relays

Smart and versatile: Multifunctional timer relays with OLED display and NFC communication

Benefit from precise adjustment and easy handling with the MACX-TR smart multifunctional timer relays. Control your timer processes easily and reliably via the OLED display and pushbuttons.

Your advantages with our smart timer relays

  • Easy handling directly on the device with a combination of OLED display and pushbuttons
  • Intuitive time settings – no calculations or checks needed
  • Detailed and easy-to-read display with OLED technology
  • Exact time sequences can be read directly on the device
  • Optional communication via NFC and smartphone app
Narrow timer relays: ideal for simple time control applications

Narrow timer relays: ideal for simple time control applications

Narrow timer relays with 6.2 mm housing width – slim and precise

The ultra-narrow ETD-BL timer relays are the space-saving and inexpensive solution for simple time control applications: with one adjustable time and one fixed, predefined function.
The modules can also be conveniently connected to the highly compact relays in the PLC-INTERFACE series in the same housing. Plug-in bridges and system cabling save a lot of time here.

Your advantages with our narrow timer relays

  • Overall width of just 6.2 mm provides space savings of up to 70% compared to conventional timer relays
  • Precise and convenient time setting using the illuminated thumbwheel
  • Easy and tool-free wiring with Push-in connection technology
  • Fast installation by using plug-in bridges and system cabling
  • Narrow timer relays are part of the COMPLETE line system
Compact timer relays: ideal for series production and building installation applications

Compact timer relays: ideal for series production and building installation applications

Ideal for series production and building installation – compact timer relays

ETD-BL timer relays in compact installation housing are particularly suitable for use in building installation applications and the series production of machines and systems.

Your advantages with our compact timer relays

  • Space savings with the compact installation design, even in mobile and distributed system components
  • Wide range of functions enables universal use in time control applications
  • Easy handling: time parameters can be adjusted conveniently via rotary switches on the front of the housing
  • Worldwide use of the versions with power supplied via wide range power supply unit
  • Quick and tool-free wiring with Push-in Technology
  • Clear diagnostics with clearly visible status LEDs
  • Compact timer relays are part of the COMPLETE line system
Multifunctional relays for all conventional time control applications

Multifunctional timer relays: for all conventional time control applications

Multifunctional relays for all conventional time control applications

The multifunctional ETD timer relays feature selectable time ranges and a wide range of functions for universal use. Available in three versions, they cover all conventional time control applications. Indicate errors or shut down system parts selectively: with an overall width of just 22.5 mm, the multifunctional timer relays are equipped with two changeover contact outputs.

Your advantages with our multifunctional relays

  • Wide range of functions enables universal use in time control applications
  • Worldwide use with power supplied via wide range power supply unit
  • Easy handling: time parameters can be adjusted conveniently via rotary switches on the front of the housing
  • Space savings with two changeover contact outputs in an overall width of just 22.5 mm
  • Optimum time control with setting ranges from milliseconds to several days