DC/AC inverter for generating alternating current

DC/AC inverter

Pure sine curve at the output

The new QUINT-Inverter transforms direct current into alternating current.

Back to Power supplies and UPS

Category

Search in DC/AC inverter

Show all products in this category

With the new DC/AC inverter in the QUINT POWER family, a compact solution is now available for the first time to generate alternating current in DC applications.

Your advantages

  • Manual selection of AC output voltage via signal terminal enables worldwide use
  • Pure sine curve at the output
  • USB interface for connection to industrial PCs, for example
  • Can be switched in parallel for various applications
  • Compact design saves space

Parallel connection with synchronized output

Parallel connection of QUINT DC/AC inverter  

Parallel connection of QUINT DC/AC inverter

The QUINT-Inverter enables you to connect two devices in parallel. On the one hand, this increases the operational safety of your systems in the event of power supply failure (redundancy) or it gives you the option to increase performance. The output power can be doubled by using the DC/AC inverter.

Communication between the two devices synchronizes the phase relation in both operating modes.

3-phase network for drive application

3-phase network with QUINT DC/AC inverter  

3-phase network with QUINT DC/AC inverter

Connect three devices in parallel to implement a 3-phase network. The three devices communicate with each other in real time, thereby synchronizing the 120 degree phase shift. This means that AC drives can also be operated.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS

Continuous power

Your solution for a reliable power system

Continuous power
Learn more
Referrer: https://www.phoenixcontact.com/online/portal/pi?1dmy&urile=wcm%3apath%3a/pien/web/main/products/subcategory_pages/Power_supply_units_and_UPS_P-22/50153bdf-c771-4ea3-a528-1e85612526c4