TC Router – industrial 4G cellular routers

TC Router Industrial 4G cellular routers for infrastructure applications

The TC Router product family facilitates reliable and high-performance data connections to remote stations via the cellular network. The 4G devices include a fallback to 3G and 2G cellular technology. This means that they are ideal for use anywhere, regardless of which technology at the location provides the most reliable network coverage. With the extended temperature range, they can also be used in any climate.

Your advantages

  • Complete network security with private APN, stateful-packet-inspection firewall, and VPN
  • Cellular routers with extended temperature range (-40°C … +70°C) for all infrastructure applications
  • Universal in application, from SMS and e-mail messages, through lean cloud and remote control protocols, all the way to 4G broadband connection
  • Easy integration into the system via two Ethernet connections or as a WLAN access point
  • User-friendly operation directly on the front of the device and configuration via SD card or web interface
TC ROUTER with integrated WLAN interface

TC ROUTER with integrated WLAN interface

Integrated WLAN interface for maximum flexibility

The TC ROUTER 4102T-4G EU WLAN is the flagship of the product family. With the integrated WLAN interface, it can, as an access point, easily integrate surrounding devices into the network via WLAN. Therefore, an additional WLAN access point on the DIN rail is no longer necessary. Moreover, during maintenance, a technician can use the WLAN network separately from the application to access the Internet. Therefore, the technician is no longer dependent on a mobile phone solution for a laptop or smartphone.

The TC Router features versatile uplink options on the WAN side. With a configurable Ethernet WAN port or as a WLAN client, several connection options can be used for remote communication. In the event of an error, the cellular connection takes over communication, avoiding an interruption of the connection to the remote station.

Functions of the TC Router Online Manager management software

Central device management with the TC Router Online Manager

Management for cellular routers

The TC Router Online Manager (TOM) enables automated regular maintenance cycles for all TC Router family devices from Phoenix Contact.

Security updates, the latest firmware versions, and configuration changes can be transmitted to all devices worldwide as a mass rollout in defined time windows.

This web-based management platform also documents the device status, i.e., the online connection of all TC Routers over several years.

The TC Router Online Manager can be operated locally (on premises) or in a cloud.

TC Router as an SMS and e-mail gateway

Text messages offer technicians and the control system access to the process

Use as an SMS and e-mail gateway

Along with communication from a remote system to the control room or cloud, the TC Router family also features further interfaces.

For example, the XML interface can extend the existing I/Os of the router without limits. An upstream controller triggers commands to send messages by SMS or e-mail via the interface. Incoming SMS messages can also trigger events in the controller. The router can thus be used as an SMS gateway, which is of benefit in particular when there is very little communication traffic. Furthermore, a virtual private network (VPN) can be started via SMS message.

Remote station with solar panel

The TC Routers are also suitable for solar-powered systems

Energy-saving mode

The energy-saving mode of the devices significantly reduces power consumption in standby mode. Particularly in solar-powered remote stations, this allows error-free operation despite few hours of sunlight.

The energy-saving mode is controlled via a digital input, and with the TC ROUTER 4102T-4G EU WLAN and TC ROUTER 4002T-4G EU, also via calendar-controlled switch.

TC Router for North America with AT&T and Verizon logo

Routers for providers AT&T and Verizon

Various country versions for worldwide communication

It is becoming more and more difficult to adapt the cellular frequencies around the world uniformly. This has resulted in there being more than 25 frequency bands already in use in the 4th generation, as opposed to the four bands available in the GSM network at the beginning. Further increases are expected for the 5G network. The radio approvals of the various countries and providers are also increasing global diversity.

In order to still be able to provide inexpensive cellular devices, market-specific versions are offered, which together guarantee worldwide functionality. In addition to the European versions, the TC ROUTER 3002T-4G ATT and TC ROUTER 3002T-4G VZW devices are the sister versions for the North American market. These routers have all the necessary approvals to be able to be used in the networks of the providers AT&T (ATT) and Verizon Wireless (VZW).

Overview of the TC Router product family

TC ROUTER 2002T-4G

TC ROUTER 3002T-4G

TC ROUTER 3002T-4G VZW

TC ROUTER 3002T-4G ATT

Area of application Europe Europe North America (provider Verizon Wireless) North America (provider AT&T)
VPN - Up to 3 VPN tunnels (IPsec or OpenVPN) Up to 3 VPN tunnels (IPsec or OpenVPN) Up to 3 VPN tunnels (IPsec or OpenVPN)
Inputs/outputs 2 digital inputs, 1 digital output 2 digital inputs, 1 digital output 2 digital inputs, 1 digital output 2 digital inputs, 1 digital output
Cellular fallback 3G (UMTS/HSPA), 2G (GPRS/EDGE) 3G (UMTS/HSPA), 2G (GPRS/EDGE) - 3G (UMTS/HSPA)
Ethernet interface 2 x LAN 2 x LAN 2 x LAN 2 x LAN
Redundant interface No No No No
WLAN interface No No No No
TC Router Online Manager support No Yes Yes Yes
Item number 2702530 2702528 2702532 2702533
To the product list To the product list To the product list To the product list

Other features at a glance

TC ROUTER 4002T-4G EU

TC ROUTER 4102T-4G EU WLAN

TC ROUTER 4202T-4G EU WLAN

Area of application Europe Europe Europe
VPN No limit, limited by system resources and available bandwidth No limit, limited by system resources and available bandwidth No limit, limited by system resources and available bandwidth
Inputs/outputs 4 digital inputs, 2 digital outputs 4 digital inputs, 2 digital outputs 2 digital inputs, 1 digital output, and 1x RS-232/RS-485 interface
Cellular fallback 3G (UMTS/HSPA), 2G (GPRS/EDGE) 3G (UMTS/HSPA), 2G (GPRS/EDGE) 3G (UMTS/HSPA), 2G (GPRS/EDGE)
Ethernet interface 1 x LAN, 1 x WAN or 2 x LAN (configurable) 1 x LAN, 1 x WAN or 2 x LAN (configurable) 1 x LAN, 1 x WAN or 2 x LAN (configurable)
Redundant interface Ethernet Ethernet and WLAN Ethernet and WLAN
WLAN interface No Access point and client, WiFi IEEE 802.11 a/b/g/n Access point and client, WiFi IEEE 802.11 a/b/g/n
TC Router Online Manager support Yes Yes Yes
Item number 1234352 1234353 1234354
To the product list To the product list To the product list