Plug-in COMBI terminal blocks

Plug-in terminal blocks

The plug-in COMBI terminal blocks are a special form of hybrid terminal blocks. The terminal blocks have a standardized plug-in zone on one side and Push-in, screw, spring-cage or fast-connection technology on the other side. Due to the contact system, they can withstand extreme vibration levels. The plug-in terminal blocks save you a lot of time when carrying out signal and power wiring.

Go to Product Detail Page for item 3040368
SP 2,5/12 - Plug
SP 2,5/12 - Plug
3040368

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 12, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: gray

Go to Product Detail Page for item 3060623
UP 6/ 2 - Plug
UP 6/ 2 - Plug
3060623

Plug, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 2, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2- 6 mm2, color: gray

Go to Product Detail Page for item 3061541
PP-H 6/ 1 - Plug
PP-H 6/ 1 - Plug
3061541

Plug, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, color: gray

Go to Product Detail Page for item 3060050
UP 4/ 1-M - Plug
UP 4/ 1-M - Plug
3060050

Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: gray

Go to Product Detail Page for item 3209879
PP-H 2,5/ 2 - Plug
PP-H 2,5/ 2 - Plug
3209879

Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, number of positions: 2, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: Plug-in mounting, color: gray

Go to Product Detail Page for item 3040708
SP 2,5/ 1 GNYE - Plug
SP 2,5/ 1 GNYE - Plug
3040708

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: green-yellow

Operating the clipx ENGINEER engineering software on a tablet screen

Efficient planning with clipx ENGINEER

Engineering software​ for control cabinet building

The clipx ENGINEER engineering software makes it possible to plan and procure terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace. Accelerate your planning process with smart interfaces to your CAE program and to Phoenix Contact applications and configurators.

Your advantages

  • Free choice of connection technology with uniformly designed COMBI plug-in zone
  • A nominal current of 41 A and a nominal voltage of 1,000 V can be realized with the powerful plug-in contact
  • Maximum safety with the touch-proof design
  • Protection against mismatching with individual coding options
  • Complete flexibility with connectors for self-assembly

New products

Plug-in terminal blocks with Push-X technology on a DIN rail

Plug-in terminal blocks with Push-X

Easy connection with COMBI and Push-X

The plug-in terminal blocks with COMBI plug-in zone and Push-X connection revolutionize wiring. Increase efficiency through effortless wiring in the control cabinet with the Push-X connection and connect the field level with preassembled COMBI connectors.

Main features

  • Connection technology 1: Push-X connection
  • Connection technology 2: COMBI plug-in zone
  • Nominal cross-section: 2.5 mm²
  • Conductor cross-sections: 0.5 mm² ... 4 mm²
  • 20 AWG ... 12 AWG (calculated in accordance with IEC)
  • Current: 24 A
  • Voltage: 800 V

Your Advantages

  • Highly convenient operation for all conductor types with the effortless and tool-free direct-connection technology
  • Very fast connection of flexible conductors without ferrules
  • Intuitive connection through visual and haptic feedback from the terminal point
  • Fast conductor release with the locking mechanism in the terminal point
  • Complete flexibility with configurable and standard COMBI connectors with up to 15 positions

COMBI plug-in terminal blocks

The COMBI connection system enables the time-saving and modular configuration of your application. Its distinguishing feature is the standardized plug-in zone, which is available on at least one side of the basic terminal blocks. The COMBI connectors are available with lever Push-in, Push-in, spring-cage, fast-connection, and screw connection technology. With nominal data of up to 41 A and 1,000 V, the connection system can be used for signal and power wiring. The system also meets stringent vibration requirements. Both the terminal blocks and the connectors are touch-proof.

Cabling options With the COMBI connection system

From control cabinets to complete systems – it is impossible to imagine the applications of today without plug-in solutions. It is here that the COMBI connection system offers users unlimited flexibility. From control cabinet feed-in and supplying the power and control components to the quick installation of distributed system parts – the COMBI connection system always provides the perfect solution. There are numerous advantages to this system. Plug-in components inside the control cabinet can be installed and removed quickly and easily. The connection system can also be combined with the CES cable entry system.

COMBI plug-in terminal block system

COMBI plug-in terminal block system

Plug-in terminal blocks

From control boxes to complete systems – it is impossible to imagine the applications of today without plug-in solutions. A number of different terminal block versions are equipped with this plug-in connection technology. These include feed-through terminal blocks, PE terminals, multi-conductor terminal blocks, multi-level terminal blocks, miniature terminal blocks, and test-disconnect terminal blocks. The terminal blocks with plug-in connection are part of the CLIPLINE complete terminal block system and therefore feature standardized bridge, testing, and marking accessories.

Plug-in terminal blocks with various COMBI connectors

Plug-in terminal blocks with COMBI connectors

COMBI connectors

The COMBI connectors provide you with maximum flexibility and efficiency. With up to 15 positions and various connection technologies, such as crimp, lever Push-in, Push-in, screw, and spring-cage connection, they are perfect for any application. In combination with the plug-in COMBI terminal blocks, the connectors make it possible to select both uniform and different connection technologies within one terminal block.

Versions for self-assembly are also available, which you can easily put together using a configurator.

Plug-in terminal blocks with COMBI connectors and their accessories

Accessories for the COMBI plug-in system

Accessories for the COMBI plug-in system

In addition to the standardized CLIPLINE complete accessories, optional accessories are also available for the COMBI system, so that the various connectors can be optimally integrated into the respective solution. These include the following accessories:

  • Latching for vibration-resistant connection
  • Strain relief for the conductors
  • Cable housings and bend protection sleeves to prevent bent conductors

Some of the accessories can be combined.

Free-hanging coupling with Push-in connection

Free-hanging coupling with Push-in connection

Free-hanging couplings

The free-hanging couplings (PPC...) make it possible to extend cables easily and enable the easy implementation of panel feed-throughs. Furthermore, the integrated duo foot allows the couplings to be mounted on both NS 15 and NS 35 DIN rails. The couplings are available as individual products and modular versions. Like the COMBI connectors, the modular versions can also be assembled in a modular way with various single blocks. However, it should be noted that the modular couplings do not consist of L-, M-, and R- connectors, but only of the desired number of L-connectors and an end cover.

COMBI panel feed-through

Panel feed-through

Panel feed-throughs

Panel feed-throughs can be produced efficiently by simply snapping the SSL panel feed-through onto the standard coupling. The panel feed-through is inserted in the cutout and automatically latches into place. The panel feed-throughs can be used to securely fasten the SC 2,5 and SC 4 free-hanging couplings in panel cutouts. The panel feed-throughs can be used for panel thicknesses of 0.8 to 3 mm. Like the COMBI connectors, the panel feed-throughs can also be assembled in a modular way with various single blocks.

COMBI header attached to a PCB

COMBI header

COMBI header for the PCB

The COMBI header is an alignable PCB connection. Plug-in solutions can therefore be implemented uniformly from the DIN rail through to the device using the same connector.

Three-dimensional signal distributors

Three-dimensional signal distributors

Three-dimensional signal distributors

The PT 2,5-4L four-level terminal blocks allow you to marshal signals in your controllers and system parts using minimal space. Due to the various bridging options within the terminal strip and the marshalling options within the freely configurable four-position connectors, compact three-dimensional signal distributors can be created.

Product brochure on the subject of terminal blocks

Product brochure on the subject of terminal blocks

Downloads

Brochures about terminal blocks
Would you like to get information about our plug-in terminal blocks? Below you will find our product brochure and our quality brochure on the subject of terminal blocks.