Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: pink
Marshalling patchboards
The marshalling patchboards are used to marshal signals. The marshalling patchboards enable a configuration that is color coded and has the precise number of positions. They also provide high signal density thanks to the two-sided Push-in connection. The large-surface marking options and wide range of colors of the marshalling patchboards enable the color-coded assignment of wires and terminal points. This ensures intuitive and safe installation.
Marshalling patchboard, Labeled from 1 - 80, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray, color of connection elements: blue
Marshalling patchboard, Labeled from 1 - 48, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray, color of connection elements: blue
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: violet
Marshalling patchboard, Labeled from 1 - 48, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray, color of connection elements: gray/white
Marshalling patchboard, Labeled from 1 - 48, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray, color of connection elements: gray/white
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray
Marshalling patchboard, Labeled from 1 - 32, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray, color of connection elements: blue
Your advantages
- High signal density due to the compact design
- The modular design allows the exact number of positions to be configured for a specific application
- Freely configurable color-coded assignment of conductors and terminal points
- Convenient testing options with freely accessible 2.3 mm test points
- Clear, large-surface marking
- Flexible use with direct mounting, 19-inch rack, or DIN rail mounting
- Reduction in logistics costs with the uniform CLIPLINE complete accessories
Marshalling patchboards
Marshalling patchboards PTMC
Marshalling patchboards for potential distribution
Due to the compact design, the marshalling patchboards offer space savings of up to 20%. The modular structure, which can be configured to the precise number of positions and features color matrix elements, ensures space-saving, clear, and error-free wiring. You can conveniently test the marshalling patchboards by means of the freely accessible 2.3 mm test points. The potential distributors are available for direct, 19-inch rack, or DIN rail mounting.
As with the marshalling panels, you can reduce your storage and logistics costs by using the uniform CLIPLINE complete accessories.
The marshalling patchboards are also available in preassembled and freely configurable versions.
PTMC marshalling patchboards, simultaneously wired on both sides
Using marshalling patchboards
Alongside the use of bus systems in new plants and retrofits, such as in power stations and process plants, point-to-point connection remains valid due to stringent safety and availability requirements. It has the advantage of fast fault localization using standard measuring devices. With high signal density, low space requirements, and a high level of clarity, the marshalling patchboard will also remain indispensable in the future. The patented and modular PTMC marshalling patchboard concept provides you with an innovative system for your marshalling tasks.
Marshalling patchboards
Configurator for marshalling patchboards PTMC
Configure your individual marshalling patchboards. The compact design provides high signal density for marshalling in automation applications.
Marshalling panels and marshalling patchboards product brochure
Download
Would you like to get printed materials about our marshalling patchboards? Below you will find our product brochure and our quality brochure.