Feed-through and multi-conductor terminal blocks

Feed-through terminal blocks, multi-conductor terminal blocks, and multi-level terminal blocks

Terminal blocks are the cornerstone of safe and efficient control cabinet wiring. Feed-through terminal blocks, multi-conductor terminal blocks, and multi-level terminal blocks cover a wide range of diverse wiring requirements. They allow for both traditional conductor-to-conductor connections and space-saving multiple connections in very confined spaces.

Feed-through terminal blocks

Feed-through terminal blocks

Feed-through terminal blocks

Feed-through terminal blocks with two conductors enable the safe, easy connection of two conductors in one terminal block. The electrical connection is established via an integrated current bar, ensuring consistently reliable and clearly structured wiring in control cabinet building.
Your advantages:

  • Reliable conductor connection through a continuous, secure electrical connection
  • Flexible potential distribution with the use of standardized plug-in bridges
  • Well-organized wiring that creates a clear structure and makes installation and maintenance much easier
Multi-conductor terminal blocks

Multi-conductor terminal blocks

Multi-conductor terminal blocks

TWIN and QUATTRO multi-conductor terminal blocks enable the secure connection of three to four conductors in only one terminal block. They are a compact solution for efficient, space-saving wiring and ensure the structured consolidation of multiple potentials in the control cabinet.

Your advantages:

  • Space-saving wiring by accommodating multiple conductors in only one terminal block
  • High wiring efficiency through a reduced number of terminal blocks and faster installation
  • A well-organized structure that enables clear potential control and simplifies maintenance
Double-level terminal blocks

Double-level terminal blocks

Double-level terminal blocks

Double-level terminal blocks enable two potentials to be wired on two levels within a single terminal block. They provide a solution that is both particularly space-saving and well-organized inside the control cabinet. They are ideal for applications with high packing density and support clear, organized wiring.

Your advantages:

  • Efficient use of space through two wiring levels in only one terminal block
  • Clear electrical isolation for structured, well-organized wiring
  • Quick installation while reducing the number of terminal blocks required
Multi-level terminal blocks with four levels

Multi-level terminal blocks

Multi-level terminal blocks

Multi-level terminal blocks enable the space-saving wiring of multiple potentials on multiple levels within one terminal block. Variants with integrated vertical potential bridging further simplify the fast, safe distribution of potentials, while variants without bridging offer maximum flexibility for custom wiring.

Your advantages:

  • Maximum space savings through a multi-level arrangement of multiple potentials in one terminal block
  • Efficient potential distribution with integrated vertical potential bridging or flexible implementation in variants without bridging
  • High clarity thanks to a well-organized wiring structure on multiple levels
Control cabinet

Control cabinet

Still haven’t found the right product?

Feel free to contact us. Together, we'll develop the best solution for equipping your control cabinets. With our CLIPLINE complete terminal block system and other components from the areas of communications and automation, we offer you a comprehensive, futureproof portfolio.

Your free ticket
Visit us at SPS 2026

Visit us between November 24 and November 26 in Hall 9, Booth 310, and see how open ecosystems, Industrial AI, and holistic security are ensuring the future viability of industrial automation.

Reserve your free ticket
Phoenix Contact at the SPS trade fair

Connection technologies for terminal blocks


Terminal blocks with different connection technologies

Connection technologies for terminal blocks

Terminal blocks are available with various connection technologies and therefore meet a variety of requirements. Explore the variety of connection technologies and select the right terminal block for your specific needs.

The most comprehensive system for terminal blocks


The CLIPLINE complete terminal block system

The CLIPLINE complete terminal block system provides the opportunity to freely and flexibly combine different terminal blocks using the double function slot. These include feed-through terminal blocks and various function terminals with different connection methods. The system also features standardized bridge, marking, and test accessories. The terminal blocks from the CLIPLINE complete system have been tested and approved for a wide range of national and international approvals. Our free clipx ENGINEER configuration software is available for the quick and effective construction of assembled DIN rails.

Open product brochure for terminal blocks

Terminal blocks product brochure

Downloads

Would you like to get printed materials about our terminal blocks? Below you will find various brochures on the subject of terminal blocks. In addition to the product brochure, you will find a brochure about the CLIPLINE complete terminal block system and about the quality tests for the terminal blocks.

New products

Diode terminal blocks with Push-X technology product family
Push-X feed-through and multi-conductor terminal blocks in 4 mm²
XT 1,5 terminal block family

Diode terminal blocks with Push-X technology

Diodes easily integrated

The diode terminal blocks enable 1N4007-type diodes to be integrated easily into your wiring. Featuring Push-X technology, they also enable tool-free and efficient wiring. The portfolio consists of feed-through and double-level versions.

Main features

  • Push-X technology
  • Diode type: 1N4007 (0.5 A / 1,000 V reverse voltage)
  • Conductor cross-section (flex) (XT 1,5): 0.34 mm² … 2.5 mm²
  • 22 AWG … 14 AWG
  • Conductor cross-section (flex) (XT 2,5): 0.5 mm² … 4 mm²
  • 20 AWG … 12 AWG

Your Advantages

  • Quick installation of all types of copper conductors with and without ferrule
  • Maximum reliability – the clamping mechanism automatically ensures full conductor engagement
  • Instant confirmation: tangible, visible, and audible feedback during installation
  • Plug in without force – the pre-tensioned spring does the rest
  • Simple protection of components against reverse currents and resistances

Terminal blocks with Push-X technology

For consistent wiring

The Push-X feed-through terminal blocks with a nominal cross-section of 4 mm² complete the cross-section range of Push-X terminal blocks. The new terminal blocks enable the consistent wiring of conductor cross-sections between 0.34 and 25 mm² without using tools.

Main features

  • Push-X technology
  • Nominal cross-section: 4 mm²
  • Conductor cross-sections: 0.5 mm² ... 6 mm²
  • 20 AWG ... 10 AWG
  • Nominal current: 32 A
  • Nominal voltage: 500 V

Your Advantages

  • Superior handling comfort with a factory-pretensioned contact spring
  • Wiring of all conductor types, whether rigid or flexible, even without ferrules
  • Clear identification of the conductor connection (visual and acoustic)
  • Easy release of the conductors and pretensioning of the contact spring using the orange actuating push button
  • Optimized for manual and automated wiring

Terminal blocks with Push-X technology

For conductor cross-sections from 0.34 mm²

Discover the new Push-X terminal blocks with a nominal cross-section of 1.5 mm². The terminal blocks enable the wiring of rigid and flexible conductors of between 0.34 and 2.5 mm². Push-X technology allows tool-free installation, even without ferrules.

Main features

  • Push-X technology
  • Nominal cross-section: 1.5 mm²
  • Conductor cross-sections: 0.34 mm² … 2.5 mm²
  • 22 AWG … 14 AWG
  • Nominal current: 17.5 A
  • Nominal voltage: 500 V

Your Advantages

  • Feather-light plugging and superior handling comfort with a factory-pretensioned contact spring
  • Wiring of all conductor types, whether rigid or flexible, even without ferrules
  • Clear identification of the conductor connection (visual and acoustic)
  • Easy release of the conductors and pretensioning of the contact spring using the orange actuating push button
  • Optimized for manual and automated wiring