VIP VARIOFACE front adapter, with connected system cables for ControlLogix® 1756 I/O. Up to 1 x 8 channels can be connected.
Controller-specific system cabling
Our controller-specific system cabling was specially developed to allow quick, error-free connection to the I/O modules of a wide range of controllers. With the simple plug-in front adapters, system cables, and termination boards, especially the new VARIOFACE Front Connect generation, you can make time savings of up to 90% and space savings of up to 60% in comparison with conventional solutions. VARIOFACE system cabling is available for all common I/O systems.
VIP VARIOFACE front adapter, with assembled shielded round cable for ControlLogix® 1756 I/O, 1 x 36 single wires can be connected
VIP VARIOFACE front adapter, with connected system cables for ControlLogix® 1756 I/O. Up to 4 x 8 channels can be connected.
VIP VARIOFACE front adapter, with connected system cables for ControlLogix® 1756 I/O. Up to 1 x 16 channels can be connected.
VIP VARIOFACE front adapter, with assembled shielded round cable for ControlLogix® 1756 I/O, 1 x 20 single wires can be connected
VIP VARIOFACE front adapter, with connected system cables for ControlLogix® 1756 I/O. Up to 1 x 16 channels can be connected.
VIP VARIOFACE front adapter, with connected system cables for ControlLogix® 1756 I/O. Up to 1 x 8 channels can be connected.
VIP VARIOFACE front adapter, with connected system cables for ControlLogix® 1756 I/O. Up to 2 x 4 channels can be connected.
Migration board for converting TDC3000 to modern control platforms, analog output, 16 channel
Migration board for converting TDC3000 to modern control platforms, analog input, 16 channel
Your advantages
- Fast, error-free coupling to the I/O modules of a wide range of automation devices, thanks to controller-specific system cabling
- Wide range of different functions such as relay, solid-state relay, and feed-through connector
- Individual design, thanks to interface modules in single-, double-, or three-conductor connection technology
- Flexible – connect with Push-in, spring-cage, or screw connection technology
- Simple planning using the configuration cross-reference list or online selector
- System cabling is part of the COMPLETE line system
VARIOFACE system cabling with plug-in components
Overview of controller-specific system cabling
The VARIOFACE controller-specific system cabling consists of the following components:
- Front adapters: the front adapter marshals the signals, eliminating the need for complex wiring with single-core wires. Simply plug the adapter into the correct input/output card of the controller. Solutions are available for the following controller manufacturers: ABB, Allen Bradley, Emerson, Honeywell, GE Fanuc, Phoenix Contact, Mitsubishi Electric, OMRON, Schneider Electric, Siemens, Yokogawa
- System cables: the signals are transmitted from the controller to the module via a pre-assembled system cable. Different versions are available, depending on length, number of positions, and shielding.
- Termination boards: the termination board transmits the control and field signals. You also benefit from our varied product range in this case. Termination boards are available in a wide range of connection technologies, overall widths, and different functions.
VARIOFACE Front Connect
The new generation of ultra-compact termination boards is the perfect addition between the remote I/O system and the field level.An innovative design ensures fast and error-free wiring as well as space savings in the control cabinet.VARIOFACE Front Connect ideally supports decentral peripheral devices with high flexibility and a narrow design.
VARIOFACE Front Connect
Conventional cabling with single-core wires
Conventional wiring with single-core wires
Wiring the I/O devices with single-core wires is very time-consuming and prone to errors.
Features:
- Time-consuming, because many work steps are necessary – such as cutting the wires to length, stripping, marking, crimping, and laying them
- Each single-core wire connection is a possible error source
- The arrangement of the cable bundles is confusing
- Arduous troubleshooting
- Maximum flexibility with single-core wires
VARIOFACE system cabling
VARIOFACE system cabling
The system cabling is a harmonized wiring concept that consists of a front adapter, system cable, and module.
Features:
- Plug-in components allow fast and error-free connection
- Time savings of 90% compared to conventional wiring with single-core wires
Configurator for system cabling for controllers
Configurator: VARIOFACE – system cabling for controllers
Configure your individual plug-and-play solution for new installations and upgrades. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.
Controller-specific system cabling with PLC-V8 adapter
The system cabling adapter allows fast and error-free connection of relay modules to the control level. This solution combines the product features of PLC-INTERFACE and VARIOFACE system cabling. The input and output block allows a channel-specific assembly depending on the switching requirements, thanks to the modular structure.