Runtime license for Visu+ including 1 web client where the I/O data and variables in scripting are limited to 2048 bytes. 2 direct driver connections are also supported.
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Runtime license for Visu+ including 4 web clients where the I/O data and variables in scripting are limited to 256 bytes.
Runtime license for Visu+ including redundancy function where the I/O data and variables in scripting are not limited.
Runtime license for Visu+ including the redundancy and networking functions, and three web clients in which the I/O data and variables in the scripting are limited to 1024 bytes. In addition, two direct driver connections are also possible.
Runtime license for Visu+ including alarm dispatcher function and 4 web clients where the I/O data and variables in the scripting are limited to 1024 bytes.
Runtime license for Visu+ including networking and alarm dispatcher functions where the I/O data and variables in the scripting are limited to 1024 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including the OPC server (DA and UA) and alarm dispatcher functions, and 5 web clients, in which the I/O data and variables in the scripting are limited to 1024 bytes. In addition, 2 direct driver connections are also possible.