Runtime license for Visu+ including the alarm dispatcher function and three web clients in which the I/O data and variables in the scripting are limited to 4096 bytes.
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Runtime license for Visu+ including 5 WebClients without limitation of I/O data and variables in the scripting.
Runtime license for Visu+ including networking and alarm statistics functions where the I/O data and variables in scripting are limited to 2048 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including 4 web clients where the I/O data and variables in scripting are limited to 4096 bytes.
Driver license for KNX/EIB-capable devices. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
Runtime license for Visu+ including 1 web client and alarm statistics, alarm dispatcher, networking, and redundancy functions where the I/O data and variables in scripting are not limited.
Runtime license for Visu+ including 2 web clients and redundancy function where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including 2 web clients where the I/O data and variables in scripting are limited to 128 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including 4 web clients where the I/O data and variables in scripting are limited to 1024 bytes.
Runtime license for Visu+ including networking function where the I/O data and variables in scripting are limited to 128 bytes. 2 direct driver connections are also supported.