UM-PRO 122 COVER-R BK
-
Lateral element
2200159
Lateral element (right) with mounting foot for DIN rails for UM-PRO profiles for PCB the width of 108 mm
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Housing side panel |
Housing type | Press-drawn section housings |
Housing series | UM-PRO |
Product family | UM-PRO 122 |
Type | Side element (right) with mounting foot for the DIN rail |
Width | 19.5 mm |
Height | 142.3 mm |
Depth | 39.45 mm |
Depth from top edge of DIN rail | 32.45 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 3 |
Type of PCB mount | Insertion/securing with additional elements |
PCB surface | 700 mm² ... 1200 mm² (per basic profile cm) |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting/panel mounting (with optional mounting flange) |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2200159 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | ACHDAA |
Catalog page | Page 749 (C-1-2013) |
GTIN | 4046356547413 |
Weight per piece (including packing) | 19.54 g |
Weight per piece (excluding packing) | 19.36 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27190602 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
UM-PRO 122 EVA KIT - Holder 1538969
-
UM-PRO PE CONTACT L1 - Functional ground contact 2200161
-
UM-PRO PE CONTACT L2 - Functional ground contact 2200162
-
UM-PRO PE CONTACT L3 - Functional ground contact 2200163
-
UM-PRO PCB S-LOCK BK - Locking 2200168
-
UM-PRO PCB C-LOCK L1 BK - Locking 2200164
-
UM-PRO PCB C-LOCK L2 BK - Locking 2200165
-
UM-PRO PCB C-LOCK L3 BK - Locking 2200166
-
UM-PRO MOUNT BK - Mounting flange 2200171
-
UM-PRO 122 FOOT BK - Foot element 2200160
-
UM-PRO A/U N 73 CM - Covering hood 2200310
-
UM-PRO A/U 73 CM - Covering hood 2200311
-
UM-PRO A/U 92 CM - Covering hood 2200312
-
UM-PRO LID-73N BK - Lateral element 2200174
-
UM-PRO LID-73 BK - Lateral element 2200173
-
UM-PRO LID-92 BK - Lateral element 2200172
Your advantages
Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg