UM-PRO PCB C-LOCK L3 BK - Locking
2200166

Locking element for locking the PCB onto UM-PRO housing at level 3

This product needs further products for operation. Mandatory accessories

Product details








Your advantages

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods