Pre-assembled solid-state relay module with push-in connection, consisting of: relay base with ejector and plug-in miniature solid-state relay. Input voltage: 24 V DC. Output: 24 - 253 V AC/0.75 A
Universal industrial relay system
With the RIFLINE complete universal relay, you can implement all standard relay applications. Whether you want to isolate, multiply, or amplify signals, the applications range from coupling and timer relays to a replacement for miniature contactors. The relay system’s universal plug-in design enables quick, easy, and error-free handling.
Relay retaining bracket, with holder for marking material, suitable for RIF-4 relay base, for high-power relay
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 1 changeover contact. Input voltage: 120 V AC
Preassembled relay module with Push-in connection, consisting of: relay base with ejector and multi-layer gold contact relay. Contact switching type: 1 N/O contact. Input voltage: 12 V DC
Reinforced relay retaining bracket, with eject function and holder for marking material, suitable for RIF-2 relay base, for industrial relays
Preassembled relay module with Push-in connection, consisting of: relay base, relay retaining bracket, plug-in interference suppression module, and power contact relay with test button and integrated status LED. Contact switching type: 2 changeover contacts. Input voltage: 120 V AC
Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, polarity: A1+, A2-, input voltage: 110 V DC ±20 %
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Push-in connection, 4 changeover contacts, Varistor, Input voltage: 120 V AC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 3 changeover contacts. Input voltage: 230 V AC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 2 changeover contacts. Input voltage: 24 V AC
Your advantages
- Complete product family covering all standard relay applications
- Easy handling with state-of-the-art wiring and potential distribution concept
- Easily extended to create a timer relay by means of a plug-in function module
- Reliable relay system for high machine and system availability
- Flexible modular system due to the availability of complete modules and modular assembly
Force-guided coupling relays
Force-guided coupling relays from Phoenix Contact enable the switching of safe feedback. They are used for electrical isolation, power amplification, and increasing the number of contacts. Our multi-channel coupling relay modules are developed in accordance with the DIN EN 61810-3 type A standard and offer maximum safety and reliability. This standard ensures that special design and construction measures are applied to guarantee that N/O and N/C contacts can never be in the same state at the same time.
These force-guided contacts make our relays ideal for use in self-monitoring systems, such as safety-related control systems. Rely on our technology to maximize the safety and efficiency of your industrial applications.
Multifunctional timer module
Easy extension of your relay modules: the multifunctional, simple plug-in timer module for 24 V DC transforms the relay module into a timer relay. You can fit the RIF-1 to RIF-4 bases with this module.
You can select three time functions in a time range from 0.5 seconds to 100 minutes:
- Switch-on delay
- Passing make contact
- Pulse generator