Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 24 V DC
Single relays and accessories
With our plug-in single relays and extensive range of accessories, you always remain flexible. Simple and quick replacement of relays ensures high system availability in your application. From suitable marking material and potential distribution systems to multifunctional time modules, we offer a wide range of accessories for your relay system.
Plug-in miniature power relay, with power contact, 2 changeover contacts, input voltage 24 V DC
Plug-in miniature relay, with power contact, 2 changeover contacts, test button, mechanical switching position indicator, status LED, freewheeling diode, polarity A1+, A2, input voltage 24 V DC
Plug-in miniature relay, with power contact, 2 changeover contacts, test button, mechanical switching position indicator, status LED, coil voltage 230 V AC
Continuous plug-in bridge, length: 500 mm, color: blue
Continuous plug-in bridge, length: 500 mm, color: red
Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/3 A
Plug-in industrial relay with power contacts, 4 changeover contacts, test button, status LED, freewheeling diode, mechanical switching position indicator, polarity: A1+, A2-, input voltage: 24 V DC
Plug-in industrial relay with power contacts, 4 changeover contacts, test button, status LED, mechanical switching position indicator, input voltage: 230 V AC
Relay retaining bracket, with ejector function and holder for marking material, suitable for RIF-2 relay base, for industrial relay
Your advantages
- High system availability due to easily replaceable relays
- Time savings during wiring with our comprehensive accessories and plug-and-play cabling solutions
- Efficient mounting with helpful potential distribution systems, such as plug-in bridges, for your relay system
- Clear identification with suitable marking material
Auxiliary relays for operation and switching in areas with high safety demands
The auxiliary relays are ideal for use in control and monitoring systems. They ensure electrical isolation between auxiliary and control circuits. The auxiliary relays also consume very little power – despite their high switching capacity. This makes them ideal for use in substations, for example.
The axial armature relay actuates all contacts at the same time, without intermediate switching via levers. The plug-in auxiliary relays are quickly and safely mounted on the corresponding base module.
Your advantages with our auxiliary relays:
- Reliable and durable operation due to the high switching capacity
- Space-saving installation due to the compact design
- Easy commissioning with preassembled connectors