Resistor network 10 kΩ parallel, 1.5 kΩ in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.
Resistor network for proximity switches
The resistor network is used for line fault monitoring of floating contacts and proximity switches via isolation switch amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6. Benefit from easy handling and the compact design.
Resistor network 10 kΩ parallel, 1 kΩ in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.
Resistor network 22 kΩ parallel, 680 Ω in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.
Resistor network 22 kΩ parallel, 620 Ω in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.
Your advantages
- Simple way of using floating contacts and proximity sensors to perform line fault monitoring
- Compatible with isolation amplifiers and digital input modules in accordance with NAMUR IEC/EN 60947-5-6
- Particularly space-saving: can be integrated into transmitter wiring spaces
- Simple wiring with convenient Push-in Technology
New products
Resistor network for proximity switches
For line fault monitoring
The resistor network is used for line fault monitoring of floating contacts and proximity switches via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6. Benefit from easy handling and the compact design.
Main features
- Compact design: (W x H x D) 35.1 mm x 14.2 mm x 14.2 mm
- Resistance values (parallel / series): 10 kΩ / 1 kΩ, 10 kΩ / 1.5 kΩ, 22 kΩ / 620 Ω, 22 kΩ / 680 Ω
- IP20, with accessories up to IP67
Your Advantages
- Simple way of using floating contacts and proximity sensors to perform line fault monitoring
- Compatible with isolation amplifiers and digital input modules in accordance with NAMUR IEC/EN 60947-5-6
- Particularly space-saving: can be integrated into transmitter wiring spaces
- Simple wiring with convenient Push-in Technology
Improved safety with line fault monitoring
The resistor network enables you to easily realize potential-free contacts and proximity switches for line fault monitoring in combination with input modules in accordance with NAMUR IEC/EN 60947-5-6. Line fault monitoring is essential in applications with high safety requirements.
The Push-in technology makes it easy for you to integrate the product into existing cabling setups quickly and flexibly. The slim housing enables flexible installation, even in confined areas such as in cable ducts or small transmitter housings.
With the Simple Apparatus explanation for simple equipment that is not a source of ignition, the resistor network is also suitable for use in potentially explosive environments.
Use this practical and efficient solution for retrofitting and improving safety in your industrial applications.