Plug-in test systems for protection technology and control engineering

Plug-in test systems for protection technology and control engineering

FAME is the innovative, modular plug-in test system for measuring and testing tasks in protection technology for medium-voltage and high-voltage switchgear. The plug-in test system combines complex switching operations for testing the function of current transformers and voltage transducers, as well as tripping and signal contacts. You can now perform manual testing operations automatically, safely, and more quickly.

Go to Product Detail Page for item 3069484
FTPR-2/A7 - Test plug
FTPR-2/A7 - Test plug
3069484

Test plug, with twist grip, VDE coded A7, nom. voltage: 400 V, nominal current: 24 A, number of positions: 7, connection method: Cable lug connection, Rated cross section: 2.5 mm2, color: gray

Go to Product Detail Page for item 3069830
PTWE 6-2/7 - Plug-in test socket
PTWE 6-2/7 - Plug-in test socket
3069830

Plug-in test socket, nom. voltage: 400 V, nominal current: 24 A, number of connections: 14, number of positions: 7, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, mounting type: Panel mounting, color: gray

Go to Product Detail Page for item 3069474
FTP-2/A14 - Test plug
FTP-2/A14 - Test plug
3069474

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type A14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm2, color: gray

FAME configurator

FAME configurator

Configurator for the modular FAME plug-in test systems

Configure your tailored FAME plug-in test systems for quickly and easily testing the function of current and voltage transformers as well as tripping and signal contacts.

New products

Test plug and test plug strip of the FAME LPIT plug-in test system

FAME LPIT

Plug-in test system for low-power sensors

FAME LPIT enables the testing of low-power sensors in HV and MV switchgear. The plug-in test socket provides full access to all eight signal contacts of the RJ45 protective device interface, allowing the grid quality to be measured in addition to current, voltage, and frequency.

Main features

  • MV/HV test plug: Separate signal injection via RJ45 on the secondary side
  • Testability in accordance with IEC 61869-10
  • MV plug-in test socket: Separate U/I sensor inputs
  • Conductor connection: RJ45
  • HV plug-in test socket: Hardwired U/I sensor connections
  • Conductor connection: rigid/flexible: 0.2 mm² ... 4 mm²

Your Advantages

  • Full access to all eight signals of the sensor (RJ45-based)
  • No additional wiring of the shielding due to die-cast metal housing with separate shield contact
  • No test-specific wiring time required
  • Fast and repeatable creation of test scenarios for testing multiple lines
  • High level of safety, as the cabinet doors remain closed during the relay test

FAME plug-in test systems Complex test sequences. Simply plugged.

FAME converts complex testing sequences into a standardized and secure plugging process. The permanently installed plug-in test socket is connected to the relevant current, voltage, and signal circuits of the system. Inserting the test plug automatically establishes the switching states required for the test in the correct sequence. This means that test devices can be connected quickly, safely, and consistently, without having to interfere with the existing system wiring. This reduces the amount of testing required, increases operational safety, and minimizes the risk of operator error.

FAME LPIT Plug-in test system for low-power sensors

FAME LPIT has been developed specifically for testing modern low-power instrument transformers (LPITs) in medium- and high-voltage switchgear. The system enables secure access to all relevant sensor signals without having to interfere with the system wiring. In this way, FAME LPIT supports the transition to digitalized power grids and smart protective systems.

Special features

  • Specially designed for LPIT sensors and digital protection technology
  • Access to all RJ45 signal contacts on the protective device interface
  • Robust, electromagnetically shielded metal housing
  • Ideal for medium- and high-voltage applications
  • Supports the analysis of grid data and grid quality data

FAME 3 RACK Maximum flexibility for 19-inch control cabinets

FAME 3 RACK has been developed for use in 19-inch switching devices and features an exceptionally high packing density combined with convenient wiring. The modular design makes it possible to perform complex test tasks using just one test plug for a variety of applications.

Special features

  • Specially designed for installation in 19-inch racks
  • Up to 25 positions per plug-in test socket
  • Configurable switching sequence directly in the plug-in test socket
  • Rotary-handle test plug with defined latching positions
  • Optional status contact available for remote monitoring
  • Versions with single-sided and double-sided conductor entry
FAME 3 SL plug-in test system

FAME 3 SL The compact solution for standardized testing tasks

FAME 3 SL features the advantages of the FAME 3 family packed into a particularly space-saving design. The compact plug-in test system is ideal for applications with clearly defined test requirements where a small number of positions and a compact footprint are key considerations.

Special features

  • Particularly compact design
  • Available with 4 or 6 positions
  • No operating plug required
  • Latching compact plug for safe operation
  • Ideal where installation space is limited

FAME 3 The versatile standard for protection testing

FAME 3 is the universal solution for testing and maintenance tasks in medium- and high-voltage switchgear. The system combines high flexibility with intuitive operation and is suitable for a wide range of current transformer and voltage transformer applications.

Special features

  • Universally useable plug-in test system for protective relay testing
  • Modular design with 4 to 20 positions
  • Automatic transformer short circuit in the plug-in test socket
  • Available with a rotary handle or compact plug
  • Can be configured online for custom applications

FAME 2 Maximum flexibility with a configurable test plug

FAME 2 features unique switching logic. The entire test sequence is mapped via a configurable test plug. This makes it possible to set up complex switching sequences with just a single plug-in test socket.

Special features

  • The switching sequence is defined via the test plug
  • Time-delayed contacting with different contact lengths
  • Up to 25 positions can be set up
  • Can be mounted in a control cabinet door or on a DIN rail
  • Particularly suitable for custom test circuits

FAME 1 With operating plug

FAME 1 is the original FAME plug-in test system and differs fundamentally from all other versions due to its normally-open-contact principle. In normal operation, an operating plug is used, making the system particularly well-suited for traditional protection testing concepts.

Special features

  • The only FAME system with an operating plug
  • Normally-open (N/O) principle instead of the normally-closed principle
  • Automatic transformer short circuit in the plug-in test socket
  • Compact and standard plugs available
  • Proven solution for conventional protection applications
Plug-in test systems and test-disconnect terminal blocks product brochure

Plug-in test systems product brochure

Downloads

Would you like to get printed content about our plug-in test systems? Below you will find the product brochure for the plug-in test systems. It provides an overview of the different plug-in test systems as well as a selection of test-disconnect terminal blocks.