cULus Recognized
Approval ID: E60425-19941111| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 24 - 10 | ||
| C | ||||
| 300 V | 30 A | 24 - 10 | ||
| D | ||||
| 600 V | 5 A | 24 - 10 | ||
Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: ZFKDS(A) 4, pitch: 10 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 24 - 10 | ||
| C | ||||
| 300 V | 30 A | 24 - 10 | ||
| D | ||||
| 600 V | 5 A | 24 - 10 | ||