cULus Recognized
Approval ID: E60425-20061129| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Field wiring | 300 V | 7 A | 24 - 18 | |
| D | ||||
| Field wiring | 300 V | 7 A | 24 - 18 | |
VDE approval of drawings
Approval ID: 40047107| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 160 V | 13.5 A | 0.2 - 1 | ||