SPT 2,5/ 4-H-EX PROFINET 1 - PCB terminal block
1034484

product line COMBICON Terminals M
cross section 2.5 mm2
pitch 5 mm
connection method Push-in spring connection
mounting type Wave soldering

PCB terminal block, nominal current: 23 A, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: SPT 2,5/..-H-EX PROFINET, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. PCB terminal block satisfies the requirements of the “Guideline for PROFINET” in the 2017-05 edition, suitable for CAT5

Product details









Compatible products



Your advantages

Satisfies the requirements of the “Guideline for PROFINET” in the edition dated 05/2017
Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801
Satisfies the more stringent safety requirements of “Ex e” protection according to IEC 60079-7 for potentially explosive areas
Defined contact force ensures that contact remains stable over the long term
Operation and conductor connection from one direction enable integration into front of device
Time saving push-in connection, tools not required
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Two solder pins reduce the mechanical strain on the soldering spots