LPT 2,5/ 7-5,0 - PCB terminal block
1190302

product line COMBICON Terminals M
cross section 2.5 mm2
pitch 5 mm
connection method Lever Push-in connection
mounting type Wave soldering

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 7, number of rows: 1, number of positions per row: 7, product range: LPT 2,5/, pitch: 5 mm, connection method: Lever Push-in connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
Clear lever positions provide reliable feedback on opened or closed clamping spaces
Defined contact force ensures that contact remains stable over the long term
Time-saving push-in connection when lever is closed
Intuitive operation, thanks to a color-coded actuation lever