DXPC 1,5/ 7-ST-3,5-LR - PCB connector
1830453

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.5 mm
connection method Push-X-connection

PCB connector, number of positions: 7, product range: DXPC 1,5/..-ST-LR, pitch: 3.5 mm, mounting: Insertion in base strip

Product details







Compatible products



Your advantages

Optimized for tight installation situations: operation and conductor connection from one direction
Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
Highly convenient operation thanks to direct, effortless, and tool-free conductor connection
Quick connection of all conductor types with and even without ferrules
Reliable wiring thanks to acoustic and visual feedback
Quick conductor release by simply pressing the orange release button
Plug-in compatibility with existing headers of the COMBICON portfolio
Quick and convenient testing using integrated test option