CBC-PRC 3-FT25-MS6 800V GP
-
Panel feed-through
1536160
Panel feed-through, Range of articles: ArcZero, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 800 VDC, rated current: 20 A, Connection method: Screw connection, Maximum load when disconnecting: 16 kW, scope: DC grid
Product details
Compatible products
Your advantages
Safe connection and disconnection under load
Fast disconnection of flying leads
Time-saving maintenance or replacement of connected devices
Robust outdoor design even for extreme conditions
Particularly durable and economical
Reduction of the carbon footprint through the use of bio-based plastics