Safe connection and disconnection under load become possible for the first time. The special feature is integrated in the DC connector. An innovative piece of electronics, directly built into the connector, actively quenches the electric arc. This solution protects the operator during the maintenance of operating systems.
Panel feed-through, Range of articles: ArcZero, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 400 VDC, rated current: 20 A, Connection method: Screw connection, Maximum load when disconnecting: 8 kW, scope: DC grid