CUC-PP-FR19:1U-I-EMPTY:24
-
Marshalling panel
1422978
Patch bay, 19" mounting, IP20, with 24 slots selectively for RJ45 cable connection modules, RJ45 coupling modules, LC duplex, SC simplex and MPO, medium gray
Product details
Product type | Patch panel |
Application | Installation slots for RJ45 cable connection module, adapter-free, and various FO couplings |
Connection profile | RJ45 |
No. of cable outlets | 24 |
Number of slots | 24 |
Insulation resistance | according to IEC 61010-1 |
Transmission medium | FO |
Connection method | Quick connection |
Width | 482.6 mm |
Height | 43.6 mm |
Depth | 83.4 mm |
Color | gray |
Material | Steel, galvanized |
Flammability rating according to UL 94 | V0 |
Housing material | PC-GF |
Standards/regulations | Steel, galvanized |
Tensile strength short-term/long-term | 150N (Modul) |
Tensile strength short-term/long-term | 150N (Modul) |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | 5 °C ... 55 °C |
Ambient temperature (storage/transport) | -5 °C ... 55 °C |
Ambient temperature (assembly) | -25 °C ... 55 °C |
Mounting type | 19" rack |
Assembly note | Observe the grounding concept |
Item number | 1422978 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | ABNLBA |
Catalog page | Page 391 (C-2-2019) |
GTIN | 4055626319926 |
Weight per piece (including packing) | 808 g |
Weight per piece (excluding packing) | 808 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 19170192 |
ETIM
ETIM 9.0 | EC003626 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
CUC-PP-PATCHBAY - Marshalling panel 1407994
-
CUC-PP-PATCHBAY-MH - Marshalling panel 1409283
-
CUC-PP-PATCHBAY-MH BK - Marshalling panel 1409284
-
CUC-I-D1ZNI-S/R4GC8 - RJ45 coupling 1041760
-
FOC-I-D1PGN-S/LCGCSM - Fiber optic coupling 1041780
-
FOC-I-D1PGR-S/SCGCSM - Fiber optic coupling 1041800
-
FOC-I-D1PGY-S/MPAGC - Fiber optic coupling 1041820
-
FOC-I-D1PGY-S/MPBGC - Fiber optic coupling 1041840
-
CUC-PP-FRAME-SCREWSET - Screw set 1407989
Your advantages
Assembly without special tools
Rugged design
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg