Equipment marking

Equipment marking

Equipment marking for a broad range of applications for devices in the control cabinet, in systems in the field, right through to outdoor applications: we provide a wide range of suitable high-quality markings for marking devices and systems. Facilitate orientation, thanks to the clear identification of your components, and simplify maintenance and repair work.

Go to Product Detail Page for item 0804540
EML (40XE)R - Label
EML (40XE)R - Label
0804540

Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1, roll length: 40 m, text field height: 40 mm, text field width: 40000 mm

Go to Product Detail Page for item 0828901
US-EMLP (49X15) YE - Plastic label
US-EMLP (49X15) YE - Plastic label
0828901

Plastic label, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 18, text field height: 15 mm, text field width: 49 mm

Go to Product Detail Page for item 0816919
EML (26,5X26,5)R SR - Label
EML (26,5X26,5)R SR - Label
0816919

Label, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1000, text field height: 26.5 mm, text field width: 26.5 mm

Go to Product Detail Page for item 0803256
EML-EX (40X25)R - Label
EML-EX (40X25)R - Label
0803256

Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1000, text field height: 25 mm, text field width: 40 mm

Your advantages

  • Variable solutions – a wide range of materials for various applications
  • A wide range of options with various mounting types such as adhering, screwing, riveting, and latching
  • From a single source: materials for devices from Phoenix Contact and other manufacturers
Green Product logo

Sustainable marking material We mark your control cabinet sustainably!

With Green Products from Phoenix Contact, you are setting the standard for the future. See for yourself how our sustainable solutions for industrial identification can significantly reduce your carbon footprint. The resource-saving marking portfolio is optimally designed for use in the control cabinet and includes solutions for terminal, wire and cable, equipment, and plant identification. Our sustainable marking materials boast the same quality features as conventional marking materials. With identical technical and visual properties, print quality, and durability, you can choose sustainable alternatives without having to compromise on proven quality.

Equipment marking

Equipment marking

Use in the control cabinet

Marking electrical and electronic components in the control cabinet makes maintenance work easier. There are also areas where equipment marking is mandatory. Apart from anything else, marking your equipment improves the quality of your control cabinets and systems.

Take a look: The extensive marking range from Phoenix Contact covers every possible application – from adhesive labels all the way to high-quality engraved labels. Naturally, our comprehensive marking service is also available for marking and engraving.

Equipment identification for sticking on

Equipment identification for sticking on

Equipment identification for sticking on

Self-adhesive equipment markings are available in many different sizes, materials, and colors. With their different properties, they can be used in a wide range of applications to mark components, devices, and buttons.

Equipment marking for screwing

Equipment marking for screwing

Equipment marking for screwing

Drilled labels are available for marking devices and control cabinets. They can be securely attached to the device using screws or rivets.

Equipment identification for snapping into marker carriers

Use in carriers with plastic labels

Equipment identification for snapping into marker carriers

Buttons can be marked quickly and conveniently with the CARRIER marking system. Here, the marking is positioned in the marking field of the carrier.

Equipment marking for insertion in marker carriers

Equipment marking for insertion in marker carriers

Equipment marking for insertion in marker carriers

The self-adhesive marker carriers for equipment and module marking adhere to any standard substrate. The corresponding markings can be easily inserted into the carrier.