Device marker, Sheet, white, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 221, text field height: 9 mm, text field width: 13 mm
Equipment marking
Equipment marking for a broad range of applications for devices in the control cabinet, in systems in the field, right through to outdoor applications: we provide a wide range of suitable high-quality markings for marking devices and systems. Facilitate orientation, thanks to the clear identification of your components, and simplify maintenance and repair work.
Equipment marking, Roll, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 4, text field height: 6 mm, text field width: 15 mm
Snap-in markers, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 8, text field height: 12.5 mm, text field width: 27 mm
Device marker, labeled, mounting type: adhesive, text field height: 27 mm, text field width: 27 mm
Snap-in markers, Card, can be ordered: by card, white, labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 51, text field height: 8 mm, text field width: 27 mm
Engraving material, can be ordered: by sheet, silver-colored, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 32, text field height: 22 mm, text field width: 22 mm
Label, Roll, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 1, text field height: 30 mm, text field width: 60 mm
Device marker, Sheet, white, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 30, text field height: 15 mm, text field width: 45 mm
Device marking, can be labeled As per customer order
Snap-in markers, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 20, text field height: 9 mm, text field width: 17.5 mm
Your advantages
- Variable solutions – a wide range of materials for various applications
- A wide range of options with various mounting types such as adhering, screwing, riveting, and latching
- From a single source: materials for devices from Phoenix Contact and other manufacturers
Equipment marking
Use in the control cabinet
Marking electrical and electronic components in the control cabinet makes maintenance work easier. There are also areas where equipment marking is mandatory. Apart from anything else, marking your equipment improves the quality of your control cabinets and systems.
Take a look: The extensive marking range from Phoenix Contact covers every possible application – from adhesive labels all the way to high-quality engraved labels. Naturally, our comprehensive marking service is also available for marking and engraving.
Equipment identification for sticking on
Equipment identification for sticking on
Self-adhesive equipment markings are available in many different sizes, materials, and colors. With their different properties, they can be used in a wide range of applications to mark components, devices, and buttons.
Equipment marking for screwing
Equipment marking for screwing
Drilled labels are available for marking devices and control cabinets. They can be securely attached to the device using screws or rivets.
Use in carriers with plastic labels
Equipment identification for snapping into marker carriers
Buttons can be marked quickly and conveniently with the CARRIER marking system. Here, the marking is positioned in the marking field of the carrier.
Equipment marking for insertion in marker carriers
Equipment marking for insertion in marker carriers
The self-adhesive marker carriers for equipment and module marking adhere to any standard substrate. The corresponding markings can be easily inserted into the carrier.