Media converter for industrial Ethernet and PROFINET networks, 10/100 Mbps, RJ45 to multimode fiber optics (SC Duplex), 12 V DC ... 48 V DC, -10°C ... +60°C, low latency, cut-through/store-and-forward mode, LFPT. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Media converters
FO media converters for Ethernet and fieldbus enable you to convert your copper interfaces to interference-free fiber optics without the need for complex surge protection, shielding, and equipotential bonding measures.
FO converter with SC duplex FO connection (1300 nm), for converting 10/100Base-T(X) to singlemode fiberglass (9/125 µm). Auto negotiation and auto MDI(X) function. Comprehensive link diagnostics. DIN-rail mountable, 18 V DC ... 30 V DC supply. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
FO converter with B-FOC (ST®) FO connection (1300 nm), for converting 10/100Base-T(X) to multimode fiberglass (50/125 µm). Auto negotiation and auto MDI(X) function. Comprehensive link diagnostics. DIN-rail mountable, 18 V DC ... 30 V DC supply. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Converter for industrial Ethernet and PROFINET networks, 10/100 Mbps, RJ45 to 20 km of singlemode fiber optics (SC Duplex), 12 V DC ... 58 V DC, -40°C ... +75°C, metal housing, redundant power supply, alarm output, cut-through/store-and-forward mode, LFPT. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Media converter for industrial Ethernet and PROFINET networks, 10/100 Mbps, RJ45 to up to 20 km of singlemode fiber optics (SC Duplex), 12 V DC ... 48 V DC, -10°C ... +60°C, low latency, cut-through/store-and-forward mode, LFPT. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Fiber optic converter with integrated optical diagnostics, alarm contact, for PROFIBUS up to 12 Mbps, T-coupler with two fiber optic interfaces (SC-Duplex), 1300 nm, for fiberglass cable
FO converter with SC duplex FO connection (1300 nm), for converting 10/100Base-T(X) to multimode fiberglass (50/125 µm). Auto negotiation and auto MDI(X) function. Comprehensive link diagnostics. DIN-rail mountable, 18 V DC ... 30 V DC supply. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Media converter for industrial Ethernet and PROFINET networks, 10/100 Mbps, RJ45 to multimode fiber optics (LC Duplex), 12 V DC ... 48 V DC, -10°C ... +60°C, low latency, cut-through/store-and-forward mode, LFPT. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Fiber optic converter with integrated optical diagnostics, alarm contact, for PROFIBUS up to 12 Mbps, termination device with one fiber optic interface (SC-Duplex), 1300 nm, for fiberglass cable
Media converters for Ethernet networks
Ethernet media converters for industrial applications
For high-level immunity to interference and long transmission ranges in industrial applications, media converters transparently convert Ethernet data to fiber optics. Depending on the device and cable, they bridge distances of up to 80 km at data rates of up to 1 Gbps.
The Ethernet media converter family features durability and versatility in particular. The extensive portfolio consists of a variety of devices for basic, advanced, and special requirements, such as use in potentially explosive areas and in power supply and distribution applications.
Choose among the range of functions suitable for your application and various fiberglass interfaces. The unique mounting accessories also offer particularly flexible installation options.
Media converters for fieldbuses
Media converters for PROFIBUS
Media converters for PROFIBUS
Media converters from the PSI-MOS product family enable you to convert copper-based PROFIBUS interfaces to FO (fiber optics). A transparent protocol is used to convert all data rates up to 12 Mbps. This gives you important advantages:
- Automatic data rate detection or fixed data rate setting via DIP switches
- Integrated optical diagnostics for continuous monitoring of FO paths
- High-quality electrical isolation between all interfaces
- Bit retiming for any cascading depth
- Can be combined with the PSI copper repeater in a modular way using DIN rail connectors
- Intrinsically safe FO interface (ex op is) for direct connection to devices in zone 1
Media converters for CANopen® and DeviceNet™
Media converters for CANopen® and DeviceNet™
You can use media converters to network CANopen® and DeviceNet™ fieldbus systems easily and without interference via fiber optics. This gives you important advantages:
- Integrated optical diagnostics for continuous monitoring of FO paths
- Floating switch contact for early warning of critical states in the FO paths
- High-quality electrical isolation between all interfaces
- Combine FO converters with copper repeaters for pure copper connections. What’s more, you can use DIN rail connectors to create a modular hub.
Serial media converters
Media converters for RS-232 as an end device and T-coupler
Media converters for RS-232 connections
RS-232 interfaces are very susceptible to electromagnetic interference and potential differences. The transmission distances are too short. Use media converters from Phoenix Contact to convert your serial interface to fiber optics. This gives you important advantages:
- Longer transmission distances
- Elimination of electromagnetic interference
- Integrated optical diagnostics for continuous monitoring of FO paths
- Floating switch contact for early warning of critical FO paths
- High-quality electrical isolation between all interfaces
- Intrinsically safe FO interface (ex op is) for direct connection to devices in zone 1