The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Signal marshalling for standard I/O systems

Signal marshalling for standard I/O systems

Our Termination Carrier provides you with a plug-and-play solution for signal marshalling for standard I/O systems. The module carriers help you to quickly and smoothly connect classic DIN rail devices to the standard I/O cards of your automation system using preassembled VARIOFACE system cabling.

Go to Product Detail Page for item 2903390
TC-C-PSR3-SC-A10000A23132 - Cable set
TC-C-PSR3-SC-A10000A23132 - Cable set
2903390

Cable set for signal transmission on the Termination Carrier for coupling relays from the PSR-FSP series. Connection of terminal points A1 and A2 (signal transmission) as well as 31 and 32 (confirmation). Suitable for PSR-SCP-24DC/FSP/2X1/1X2 (Item No. 2986960) and PSR-SCP-24DC/FSP2/2X1/1X2 (Item No. 2986575).

Your advantages with our Termination Carrier for signal marshalling for standard I/O systems

  • Space-saving due to the compact design
  • High system availability due to the robust housing and mechanically decoupled termination PCB
  • Simple wiring with pluggable, coded cable sets and preassembled system cables
  • Optimum adaptation with a variety of system connectors and front adapters for the I/O cards of various automation systems
  • Service-friendly due to hot-swap module replacement and easily accessible connection elements
  • Only one engineering design required for DIN rail and system applications

New products

Termination Carrier for Siemens ET200SP HA

Termination Carrier for Siemens ET200SP HA

Coupling to distributed I/O system

The Termination Carrier enables the error-free plug-and-play connection of various signal types to your Siemens SIMATIC ET200SP HA. The use of conventional DIN rail devices requires just one engineering design for DIN rail and system applications.

Main features

  • For MACX Analog Ex i NAMUR isolation amplifier
  • For MACX Analog Ex i repeater power supply and input signal conditioner
  • For MACX Analog Ex i output signal conditioner
  • For PSR-MINI-SIL coupling relay

Your Advantages

  • Fast signal connection to your Siemens SIMATIC ET200SP HA
  • Space-saving due to the compact design
  • High system availability with the robust housing with mechanically decoupled termination PCB
  • Simple wiring with pluggable, coded cable sets and preassembled system cables
  • Service-friendly due to hot-swap module replacement and easily accessible connection elements

MACX Analog Termination Carrier unequipped
Interface analog, interface cabling, MACX, and Termination Carrier products
Various system connectors and front adapters: MACX Analog, system cabling, Termination Carrier, signal conditioner
 MACX Analog Termination Carrier hot-swap
MACX Analog Termination Carrier and DIN rail device
MACX Analog Termination Carrier unequipped

The stable, vibration-proof aluminum carrier has a profile for accommodating standard DIN rail devices. In addition, the termination PCB is mechanically decoupled.

Interface analog, interface cabling, MACX, and Termination Carrier products

You can connect standard DIN rail devices to the Termination Carrier PCB quickly and safely with pluggable and coded cable sets.

Various system connectors and front adapters: MACX Analog, system cabling, Termination Carrier, signal conditioner

For optimal adaptation to the I/O cards of your automation system, various system connectors and front adapters are available, e.g.:

  • ABB
  • Emerson
  • Honeywell
  • Invensys
  • Siemens
  • Yokogawa

 MACX Analog Termination Carrier hot-swap

Easily accessible terminal points and hot-swap module replacement allow you to perform servicing more easily.

MACX Analog Termination Carrier and DIN rail device

By using standard DIN rail devices, you only need one engineering design for standard DIN rail and system applications.

MINI Analog Pro Termination Carrier in the control cabinet

The space-saving solution for your standard I/O signal marshalling

When used in combination with the highly compact MINI Analog Pro signal conditioners, the Termination Carrier offers unique packing density in the control cabinet.
Save up to 65% of space compared to other solutions on the market:
Compact design: with a height of 160 mm and a depth of about 175 mm including snapped-on modules.
Space-saving arrangement of system connections: the radius of the system cables does not protrude beyond the modules.
DIN rail bracket with integrated end bracket, enabling several Termination Carriers to be mounted side by side.
With the Termination Carrier and MINI Analog Pro, you can install up to 320 channels in an 80 x 200 cm control cabinet.

E-paper
Signal conditioning and explosion protection

Interference-free and safe signal conditioning, transmission, and visualization through 3-way electrical isolation. Our product portfolio for signal conditioning and explosion protection covers all tasks involving interference-free and safe signal transmission, such as NAMUR signal conditioners, bipolar signal conditioners, temperature transducers, supply isolators, etc.

Open the e-paper
Cover page of the “Signal conditioning and explosion protection” brochure