The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

CRIMPFOX DUO 16S crimping tool

Crimping

With the crimping tools from the CRIMPFOX product range, you can process any type of contact – ferrule, cable lug or coaxial connector – professionally and safely. Optimized leverage and the ergonomic geometry of the crimping tool handle enables fatigue-free and convenient working. The integrated pressure lock ensures long-term stable, high-quality, gas-tight crimping.

Go to Product Detail Page for item 1031721
CRIMPFOX DUO 10 - Crimping pliers
CRIMPFOX DUO 10 - Crimping pliers
1031721

Crimping pliers, contact connection type: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, UL 486F, form A, E, F, min. cross section: 0.14 mm2, max. cross section: 10 mm2, for TWIN ferrules up to 2 x 4 mm2, automatic cross section adjustment, rotating die, lateral and frontal insertion, compression: Trapezoidal crimp, weight 305 g, black/green

Your advantages

  • Easy handling due to the ergonomic handle design
  • Efficient wire processing with optimized leverage
  • Reliable connections due to compliance with common standards
  • High-quality processing of numerous contacts with the integrated pressure lock
  • High-quality components and raw materials for a long service life

Professional crimping

With our crimping tools, you can process all conventional contact connection types, such as ferrules, cable lugs, and coaxial connectors precisely and safely. The optimized leverage and ergonomic handle shape enable efficient force transmission and fatigue-free operation. Equipped with an integrated pressure lock, our crimping pliers and press crimping pliers ensure a constant, high-quality crimp connection.

CRIMPFOX – crimping tools Versatile and reliable

CRIMPFOX 6 crimping pliers in hand crimping a wire with ferrule
CRIMPFOX CENTRUS crimping pliers in hand crimping a wire with ferrule
CRIMPFOX-TC MP-6 crimping pliers in hand crimping a wire
The replaceable die being removed from the CRIMPFOX-M crimping pliers
CRIMPFOX-P SR 6 crimping pliers
CRIMPFOX 6 crimping pliers in hand crimping a wire with ferrule

This widely used and universal type of crimping pliers is based on the scissors principle and is available with dies for different contact connection types. With these tools, each cross-section has its own die cavity. This means that careful attention must be paid to correct positioning. For precise and fast processing, the die stations are marked with the corresponding conductor cross-section.

CRIMPFOX CENTRUS crimping pliers in hand crimping a wire with ferrule

The self-setting crimping tools have just one insertion shaft, which adjusts itself automatically to the conductor cross-section to be processed when actuated. Based on this, they are also ideally suited for other conductor standards (JIS/AWG) and for TWIN ferrules. The special mechanism enables square and hexagonal crimp forms.

CRIMPFOX-TC MP-6 crimping pliers in hand crimping a wire

These “four-mandrel” crimping pliers enable precise processing of numerous turned contacts through the universal adjustment options. The digital display makes it easier to set the crimping dimension. The built-in positioning tool ensures that the contacts are precisely aligned.

The replaceable die being removed from the CRIMPFOX-M crimping pliers

These universal crimping pliers are characterized by the quick, tool-free replacement of the crimp inserts. They can accommodate a variety of different crimping and pressing inserts, making them a space-saving universal tool for all applications.

CRIMPFOX-P SR 6 crimping pliers

Parallel crimping pliers ensure symmetrical crimping results through the parallel motion sequences of the dies. The integrated positioning tool ensures that the contacts are perfectly aligned.

CRIMPFOX DUO For greater flexibility

CRIMPFOX DUO crimping pliers can be used in every application. The die that can be rotated at the push of a button allows ferrules to be inserted from the front or the side. The integrated locking mechanism holds the die securely in its position. This means that even in confined workspaces, such as when wiring directly in the control cabinet, you can crimp conveniently. Due to the self-adjusting mechanism, the crimping pliers can also process TWIN ferrules with process reliability. In combination with the large cross-section range of 0.14 to 16 mm², the ergonomic crimping tools are comfortable and flexible.

Multifunctional crimping pliers One tool, four functions

The CRIMPFOX 4 IN 1 multifunctional crimping pliers allow you to handle conductors and ferrules quickly and easily while saving up to 30 percent of working time. Using only one tool, you can implement various work steps: cutting, stripping, twisting, and crimping. An effective handling process enables all steps to be performed without putting the tool down. Equipped with a 4-stage pressure lock, the crimping tool provides consistently high-quality crimping. The cross-section can be conveniently changed throughout the range of 0.5 to 2.5 mm² in a matter of seconds by replacing the ferrule magazine which is loaded with taped products.

CRIMPFOX brochure
Self-setting crimping tools

Find out more about the self-setting crimping pliers for ferrules and your advantages in our brochure. You will also gain a brief insight into how our crimping pliers prove themselves in practice, as well as tips for optimum work results in wire processing.

Download now
Using the CRIMPFOX DUO 16S crimping pliers in electrical installations