USLKG 35 N - Protective conductor terminal block
3074143

Protective conductor terminal block, number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 10 mm2 - 35 mm2, mounting method: PE foot with mounting screw, M5, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products