VS-08-DSIV-L180-HYB SCO - Device connector rear mounting
1456666

Device connector rear mounting, Ethernet CAT5 (IEC 11801:2002), 8-position, Socket, straight, M12-SPEEDCON, Y-coding, Wave soldering, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products