SACC-CI-M12FSD-4CON-L90 SCO - Contact carrier
1432457

Contact carrier, Ethernet/PROFINET CAT5 (100 Mbps), 4-position, Socket, angled, M12, coding: D, PCB mounting, Wave soldering, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in