HS LC-H-D2SP/ R1XC3 - Fiber optic
1474390

pitch 2.54 mm

Multiple light guides, passive, rigid, Raised head, emission surface: spherical, number of displays: 3, (1 row, 3 columns), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)

Product details








Compatible products


Your advantages

Light guides are perfectly matched to electronics housings
Easy mounting on the PCB using press pins
Resistance to ESD
Housing processing available on request
Enables simple visual status and diagnostic indicators