Flexible light guide, passive, flexible, Cylinder head, emission surface: planar, number of displays: 1, (1 row, 1 column), length: 150 mm, ESD protection: <12 kV
Light guides
Vertical 4 mm light guide, transparent, with spherical 5.2 mm raised head, assembly for wall thicknesses from 1 mm, made of polycarbonate (UL 94-V0), installation length 45 mm, watertight, IP68 (EN 50529)
Flexible light guide, passive, flexible, Countersunk head, emission surface: planar, number of displays: 1, (1 row, 1 column), length: 80 mm, ESD protection: <12 kV
Multiple light guides with glare protection, passive, rigid, Raised head, emission surface: spherical, number of displays: 20, (4 rows, 5 columns), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Multiple light guides with glare protection, passive, rigid, Cylinder head, emission surface: planar, number of displays: 6, (2 rows, 3 columns), pitch: 5.08 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Flexible light guide, passive, flexible, Raised head, emission surface: spherical, number of displays: 1, (1 row, 1 column), length: 80 mm, ESD protection: <12 kV
Flexible light guide, passive, flexible, Cylinder head, emission surface: planar, number of displays: 1, (1 row, 1 column), length: 80 mm, ESD protection: <12 kV
Flexible light guide, passive, flexible, Raised head, emission surface: spherical, number of displays: 1, (1 row, 1 column), length: 50 mm, ESD protection: <12 kV
Multiple light guides with glare protection, passive, rigid, Cylinder head, emission surface: planar, number of displays: 4, (2 rows, 2 columns), pitch: 5.08 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Flexible light guide, passive, flexible, Raised head, emission surface: spherical, number of displays: 1, (1 row, 1 column), length: 150 mm, ESD protection: <12 kV