CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
300 V | 30 A | 22 - 10 |
IECEE CB Scheme
Approval ID: NL-65052Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 32 A | - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
Field wiring | 300 V | 30 A | 30 - 10 | |
Factory wiring | 300 V | 35 A | 30 - 10 | |
Use group C | ||||
Field wiring | 150 V | 30 A | 30 - 10 | |
Factory wiring | 150 V | 35 A | 30 - 10 |
KEMA-KEUR
Approval ID: 71-119845Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 32 A | 0.2 - 4 |
CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | |||
Use group C | ||||
150 V | 30 A | |||
Use group D | ||||
300 V | 10 A |
DNV
Approval ID: TAE00001CTcUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
150 V | 30 A | 30 - 10 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
150 V | 30 A | 30 - 10 |