STS 2,5-TWIN OG - Feed-through terminal block
3037504

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange

Product details









Compatible products



Your advantages

Same shape and pitch as the feed-through terminal blocks
Cross connection to adjacent feed-through terminal blocks with the consistent FBS ... plug-in bridge system