PT 1,5/S-QUATTRO-MTD - Feed-through terminal block
3210328

Feed-through terminal block, same shape as disconnect terminal block, nom. voltage: 400 V, nominal current: 17.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Time-saving conductor connection thanks to tool-free direct-connection technology
Convenient plugging with lower insertion force
High conductor pull-out forces due to the spring design
Vibration-resistant and maintenance-free conductor connection
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Compact wiring of three conductors in a single terminal block
Optimized for manual and automated wiring