MACX MCR voltage transducers for DC voltages of 0... (+/-) 20 V DC to 0.. .(+/-) 660 V DC, output signal (+/-) 10 V/ (+/-)20 mA
AC voltage transducers and DC voltage transducers
AC and DC voltage measuring transducers for converting voltages up to 550 V AC or 1500 V DC into standard analog signals.
MACX MCR voltage transducer, for AC voltages from 0 V ... 20 V AC to 0 ... 660 V AC, output signal: 0 V ... 10 V/0(4) ... 20 mA
MACX MCR voltage transducer, for AC voltages from 0 V ... 20 V AC to 0 ... 660 V AC, output signal: 0 V ... 10 V/0(4) ... 20 mA
MACX MCR voltage transducers for DC voltages of 0... (+/-) 20 V DC to 0.. .(+/-) 660 V DC, output signal (+/-) 10 V/ (+/-)20 mA
SCK measuring module for monitoring photovoltaic systems, 1 x voltage measurement up to 1500 V DC, 1 x analog output (2 ... 10 V)
SCK communication module for acquiring up to 8 x SCK measuring modules, RS-485 Modbus/RTU output
Your advantages
- Precise measurement result mapping via nine freely configurable voltage measurement ranges
- High-level of operational safety and safe signal transmission with 3-way electrical isolation
- Easy compensation of sensor errors and measurement deviations with zero/range comparison
- Measurement of high voltages up to 1,500 V DC with our voltage measuring transducers from the SOLARCHECK product family
AC and DC voltage measuring transducers in the MACX MCR series
MACX MCR voltage measuring transducers measure DC or AC voltages and convert them into standard analog signals. The MACX MCR-VDC measuring transducer measures DC voltages from 0 to ±660 V DC. The MACX MCR-VAC voltage measuring transducer measures sinusoidal AC voltages from 0 to 660 V AC. Eight finely graded voltage measuring ranges provide optimum measuring accuracy. 3-way electrical isolation ensures high-level operational safety
Voltage measuring transducer for DC voltages up to 1,500 V DC
With the voltage measuring module from the SOLARCHECK product family, you can measure DC voltages of up to 1,500 V DC and convert them into an analog signal of 2 to 10 V DC. The module is suitable for measuring in both grounded and isolated PV systems. You can also use the voltage measuring module flexibly outside the monitoring system in all other DC applications as a simple analog device.