UCS universal housings consist of two identical housing halves and removable side panels. The corner inserts, available in different versions and colors, connect the halves of the housing and act as guides for the side panels. They are easy to process and can be used in two different housing sizes. The volume of the housings can be increased by adapters and corresponding side panels.
Heatsink for housing series: UCS, type: Half shell, material: Aluminum, anodized, width: 94.8 mm, height: 114.8 mm, Milling of the housing half-shell is required.